Camera Selector

Easy connection for your microscopy imaging project

Use our cameras with our open source µManager plugin!

Discover

Last-Time Buy and Last-Time Delivery for Sony CCD-based cameras

Migrate to CMOS or stay with CCD?
We support you in finding the best option for your project.

Learn more

Kudan and Allied Vision

A new exciting collaboration between Kudan and Allied Vision. The Kudan Grand SLAM software will now support the Nerian Ruby 3D depth camera and is available as part of Kudan’s Mobile Robot Development Kit for Autonomous Mobile Robots.

Learn more

High-resolution short-wave infrared cameras

Coming soon: 
Alvium SWIR cameras with Sony IMX992 and IMX993

Learn more 

Discover the Goldeye XSWIR Cameras

Goldeye XSWIR cameras with extended SWIR sensitivity up tp 2.2 µm and integrated dual-stage cooling (TEC2). 
Learn more about the award-winning Goldeye XSWIR cameras and XSWIR sensor technologies 


Find out more

Choose the right camera for your application

Go to camera selector

Take your career to the next level!

Allied Vision is looking for people like you. We are always on the lookout for ambitious professionals who share our passion for quality and innovation and who like to make our customers happy.

Find out more

Focus on what counts

We don't just develop cameras. We provide answers.

At Allied Vision, we help people achieve their goals with digital cameras for computer vision. This technology opens up a range of new possibilities for businesses throughout a broad spectrum of industries. Originally built with the needs of manufacturers in mind, our camera portfolio now extends to a wide variety of sectors including science and research, medical imaging, traffic monitoring, and sports analytics.

Given the wide variety of application challenges our customers face, we have always endeavored to offer a flexible and variable camera portfolio. This is why we design our cameras to be modular. The result is a diversity of sensors, lens mounts, filters, board-level versions, and many more options that maximize flexibility.

Discover more about Allied Vision

The image you need

Camera technology for your requirements

Our engineers design digital cameras with a large scope of resolutions, frame rates, bandwidths, interfaces, spectral sensitivities, sensor technologies, and technical platforms. We have created a modular concept to ensure that your camera adapts to requirements of your application and not the other way around.

We know how to help you find the best camera solution for your application. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.

 

Learn more about our pRODUCTS

From embedded to scientific

Vision solutions for your application

Do you need help

Technical information and support

Allied Vision is at your side throughout the life cycle of your image-processing project. We are here to help you integrate your camera into your system, solve software issues and ensure your system performs as it should even years after you purchased your camera.

Our specialists provide expert advice, engineering, manufacturing and support for digital cameras, their peripherals and their integration into your machine vision system.

Get an overview of helpful information and downloads!

Stay tuned!

Latest news

Allied Vision's compact Alvium camera now available with Sony SenSWIR sensors

Product News

Allied Vision releases Alvium 1800 SWIR camera models with IMX990 and IMX991 SenSWIR sensors from Sony

Allied Vision's Alvium 1800 compact modular camera series is now available with Sony's innovative InGaAs SWIR sensors. The new models of the 1800 series with USB3 Vision or CSI-2 interface can be used in a wide spectral range from 400 nm to 1700 nm thanks to the SenSWIR sensor technology. Alvium 1800 U/C-030 features the IMX991 sensor with VGA resolution, whereas the Alvium 1800 U/C-130 with IMX990 offers SXGA resolution.
Alvium 1800 SWIR cameras are currently the smallest industrial-grade, uncooled SWIR core modules on the market. With their compact design, low power consumption and light weight, they are the ideal solution for compact OEM systems used in embedded and machine vision applications.


Sony SenSWIR sensor technology
The broad spectral range enables users to capture images with high quantum efficiency in the visible as well as the SWIR spectrum with a single camera, reducing overall system costs. The innovative architecture of the InGaAs digital sensors allows pixel sizes of only 5µm and high image homogeneity due to their copper-to-copper interconnects. The small pixel size is essential especially for SWIR applications with high resolution and precision requirements, such as semiconductor inspection or quality inspection of optics for laser-based measurement systems.

Alvium SWIR Core modules are available with USB3 Vision or MIPI CSI-2 interface including GenICam-compatible function control. With industrial-grade hardware and optimized drivers, they offer a plug-and-play experience when building vision applications beyond the visible spectrum, regardless of whether they are based on a PC or an embedded system.
 

ModelAlvium 1800 U/C-030Alvium 1800 U/C-130
SensorSony IMX991 SenSWIRSony IMX990 SenSWIR
Optical formatType 1/4Type 1/2
Pixel size5 μm × 5 μm5 μm × 5 μm
Resolution (H × V)0.3 MP (VGA)
656 × 520
1.3 MP (SXGA)
1296 × 1032
Frame rate223 fps119 fps
Weight20 g (bareboard)
50 g (open housing)
70 g (closed housing)
20 g (bareboard)
50 g (open housing)
70 g (closed housing)
Power consumption< 2W< 2W


High performance under changing operating conditions
All models of the Alvium camera series can be operated at housing temperatures from -20°C to +65°C. This makes them suitable for applications with changing operating conditions, such as outdoor imaging.