Camera Selector
{{ totalBookmarksCount }}
Bookmarks

Choose the right camera for your application

Go to camera selector

Best vision performance for road safety. ITS goes embedded. Go with us!

Contact our experts!

Available Now! Goldeye camera models with Sony SenSWIR-InGaAs sensors

Discover new models

First pick for machine vision

Alvium 1800 U - your entry into high-performance imaging with Alvium technology for industrial applications. The compact USB3 Vision cameras features the highest quality at an unbeatable price - for only $350!

 

Get yours now!

Focus on what counts

We don't just develop cameras. We provide answers.

At Allied Vision, we help people achieve their goals with digital cameras for computer vision. This technology opens up a range of new possibilities for businesses throughout a broad spectrum of industries. Originally built with the needs of manufacturers in mind, our camera portfolio now extends to a wide variety of sectors including science and research, medical imaging, traffic monitoring, and sports analytics.

Given the wide variety of application challenges our customers face, we have always endeavored to offer a flexible and variable camera portfolio. This is why we design our cameras to be modular. The result is a diversity of sensors, lens mounts, filters, board-level versions, and many more options that maximize flexibility.

Discover more about Allied Vision

The image you need

Camera technology for your requirements

Our engineers design digital cameras with a large scope of resolutions, frame rates, bandwidths, interfaces, spectral sensitivities, sensor technologies, and technical platforms. We have created a modular concept to ensure that your camera adapts to requirements of your application and not the other way around.

We know how to help you find the best camera solution for your application. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.

 

Learn more about our pRODUCTS

From embedded to scientific

Vision solutions for your application

Do you need help

Technical information and support

Allied Vision is at your side throughout the life cycle of your image-processing project. We are here to help you integrate your camera into your system, solve software issues and ensure your system performs as it should even years after you purchased your camera.

Our specialists provide expert advice, engineering, manufacturing and support for digital cameras, their peripherals and their integration into your machine vision system.

Get an overview of helpful information and downloads!

Stay tuned!

Latest news

Allied Vision integrates Sony's innovative SenSWIR sensors

Product News

Allied Vision combines Sony's new SenSWIR technology with many years of SWIR camera know-how

Allied Vision will be one of the first camera manufacturers to integrate Sony's new innovative IMX990 and IMX991 InGaAs sensors into its Goldeye SWIR camera series in early 2021. The series will be expanded by 4 models with the innovative sensors, which are sensitive in both the visible and the short-wave infrared (SWIR) range.  
With more than 30 years of experience in the development of industrial cameras in the visible as well as the infrared spectral range, Allied Vision is well positioned to provide prototype test cameras with the new image sensor at an early stage - also thanks to its close business relationship with Sony. Series production of the first models is scheduled for summer 2021.
 

SenSWIR sensor technology - Wide spectral range, small pixels

The new sensors are based on Sony's new SenSWIR technology, which, due to the innovative InGaAs sensor architecture, creates a quantum leap in pixel size and image homogeneity while enabling image acquisition in the visible and short-wave infrared range (400 nm to 1700 nm) with high quantum efficiency. In the future, this will considerably expand the application possibilities of Goldeye SWIR cameras regarding the spectral analysis of objects and a more precise detection of details enabled by a comparatively small pixel size of only 5 µm. Here the availability of the ½ inch SXGA sensor is a particularly interesting innovation for many applications, like semiconductor inspection or laser beam profiling.
 

The new Goldeye models in Detail

Allied Vision will release four Goldeye camera models with the new SenSWIR-InGaAs sensors. As usual, the cameras will be available with GigEVision or CameraLink interfaces to meet as many different system requirements as possible.  The Goldeye G/CL-130 with IMX990 1.3MP SXGA sensor offers a frame rate of 110 fps (with CameraLink interface) or 94 fps (with GigE Vision interface) and the G/CL-030 features the ¼ inch VGA sensor IMX991, which enables interface independent a frame rate of 258 fps.

All new camera models feature a robust and compact design optimized for industrial applications without fan. The integrated single-stage sensor cooling (TEC1) and several integrated image correction functions will contribute significantly to the excellent image quality. The comprehensive I/O and GenICam standard compliant feature control options also considerably simplify the system integration of Goldeye cameras.
 

Allied Vision - The SWIR camera expert

Allied Vision has many years of experience in the development of short-wave infrared cameras with InGaAs sensor technology. The current product portfolio includes models with QVGA and VGA resolution with and without thermoelectric sensor cooling. For scientific applications, cameras with two-stage thermoelectric sensor cooling (TEC2), nitrogen cooling chamber and fan are also available, which enable particularly low-noise image acquisition with long exposure times. With this comprehensive expertise, Allied Vision provides optimized cameras with outstanding image quality in terms of homogeneity, dynamics, and linearity for a wide range of applications. The high quality of Goldeye SWIR cameras is emphasized by a 3-year guarantee, which is unique for SWIR cameras in the market.  The ease-of-use of Goldeye cameras provides an unmatched out-of-the-box experience.