Camera Selector

Easy connection for your microscopy imaging project

Use our cameras with our open source µManager plugin!

Discover

Last-Time Buy and Last-Time Delivery for Sony CCD-based cameras

Migrate to CMOS or stay with CCD?
We support you in finding the best option for your project.

Learn more

Kudan and Allied Vision

A new exciting collaboration between Kudan and Allied Vision. The Kudan Grand SLAM software will now support the Nerian Ruby 3D depth camera and is available as part of Kudan’s Mobile Robot Development Kit for Autonomous Mobile Robots.

Learn more

High-resolution short-wave infrared cameras

Coming soon: 
Alvium SWIR cameras with Sony IMX992 and IMX993

Learn more 

Discover the Goldeye XSWIR Cameras

Goldeye XSWIR cameras with extended SWIR sensitivity up tp 2.2 µm and integrated dual-stage cooling (TEC2). 
Learn more about the award-winning Goldeye XSWIR cameras and XSWIR sensor technologies 


Find out more

Choose the right camera for your application

Go to camera selector

Take your career to the next level!

Allied Vision is looking for people like you. We are always on the lookout for ambitious professionals who share our passion for quality and innovation and who like to make our customers happy.

Find out more

Focus on what counts

We don't just develop cameras. We provide answers.

At Allied Vision, we help people achieve their goals with digital cameras for computer vision. This technology opens up a range of new possibilities for businesses throughout a broad spectrum of industries. Originally built with the needs of manufacturers in mind, our camera portfolio now extends to a wide variety of sectors including science and research, medical imaging, traffic monitoring, and sports analytics.

Given the wide variety of application challenges our customers face, we have always endeavored to offer a flexible and variable camera portfolio. This is why we design our cameras to be modular. The result is a diversity of sensors, lens mounts, filters, board-level versions, and many more options that maximize flexibility.

Discover more about Allied Vision

The image you need

Camera technology for your requirements

Our engineers design digital cameras with a large scope of resolutions, frame rates, bandwidths, interfaces, spectral sensitivities, sensor technologies, and technical platforms. We have created a modular concept to ensure that your camera adapts to requirements of your application and not the other way around.

We know how to help you find the best camera solution for your application. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.

 

Learn more about our pRODUCTS

From embedded to scientific

Vision solutions for your application

Do you need help

Technical information and support

Allied Vision is at your side throughout the life cycle of your image-processing project. We are here to help you integrate your camera into your system, solve software issues and ensure your system performs as it should even years after you purchased your camera.

Our specialists provide expert advice, engineering, manufacturing and support for digital cameras, their peripherals and their integration into your machine vision system.

Get an overview of helpful information and downloads!

Stay tuned!

Latest news

New: UV sensitivity now available in Allied Vision’s Alvium Camera series

Product News

Allied Vision equips Alvium cameras with UV CMOS sensor from Sony

The latest addition to Allied Vision’s Alvium camera series are camera models featuring Sony’s IMX487 CMOS sensor with ultraviolet (UV) sensitivity. With the implementation of the innovative, backside illuminated, global shutter UV CMOS sensor, Allied Vision extends the capabilities of the Alvium cameras for applications in the ultraviolet spectral range. Alvium UV cameras are the smallest industrial grade ultraviolet imaging devices on the market ideally suitable to build extremely compact OEM systems for embedded and machine vision applications, such as battery inspection, UV microscopy, or forensic inspection.

High-quality UV imaging  
The new Alvium UV models incorporate the innovative 8.1 MP Sony Pregius S IMX487 CMOS sensor especially designed for the waveband between 200 nm to 400 nm. This makes them suitable for many industrial and scientific imaging applications in the near- and mid-UV range requiring high quality UV images with low noise at high resolution and frame rates. With the industry‘s smallest pixel size of only 2.74 μm, the cameras are able to detect the smallest details at high UV sensitivity

New Alvium UV models at a glance

ModelSpectral RangeResolution
(H × V)
Frame RatePixel sizeOptical Format
Alvium G5-812200 nm -400 nm8.1 MP
2848 (H) x 2848
58 fps2.74 µm x 2.74 µmType 2/3
Alvium U-81251 fps
Alvium C-81258 fps
Alvium G1-812
(coming soon)
14 fps

The industrial grade Alvium UV cameras, which include free of charge software and drivers, provide a plug & play experience whenever setting up machine vision applications beyond the visible - independent if it’s based on a PC or embedded system. The small form factor and low weight makes Alvium UV cameras ideally suitable for OEM system designs.