Camera Selector

Easy connection for your microscopy imaging project

Use our cameras with our open source µManager plugin!

Discover

Last-Time Buy and Last-Time Delivery for Sony CCD-based cameras

Migrate to CMOS or stay with CCD?
We support you in finding the best option for your project.

Learn more

Kudan and Allied Vision

A new exciting collaboration between Kudan and Allied Vision. The Kudan Grand SLAM software will now support the Nerian Ruby 3D depth camera and is available as part of Kudan’s Mobile Robot Development Kit for Autonomous Mobile Robots.

Learn more

High-resolution short-wave infrared cameras

Coming soon: 
Alvium SWIR cameras with Sony IMX992 and IMX993

Learn more 

Discover the Goldeye XSWIR Cameras

Goldeye XSWIR cameras with extended SWIR sensitivity up tp 2.2 µm and integrated dual-stage cooling (TEC2). 
Learn more about the award-winning Goldeye XSWIR cameras and XSWIR sensor technologies 


Find out more

Choose the right camera for your application

Go to camera selector

Take your career to the next level!

Allied Vision is looking for people like you. We are always on the lookout for ambitious professionals who share our passion for quality and innovation and who like to make our customers happy.

Find out more

Focus on what counts

We don't just develop cameras. We provide answers.

At Allied Vision, we help people achieve their goals with digital cameras for computer vision. This technology opens up a range of new possibilities for businesses throughout a broad spectrum of industries. Originally built with the needs of manufacturers in mind, our camera portfolio now extends to a wide variety of sectors including science and research, medical imaging, traffic monitoring, and sports analytics.

Given the wide variety of application challenges our customers face, we have always endeavored to offer a flexible and variable camera portfolio. This is why we design our cameras to be modular. The result is a diversity of sensors, lens mounts, filters, board-level versions, and many more options that maximize flexibility.

Discover more about Allied Vision

The image you need

Camera technology for your requirements

Our engineers design digital cameras with a large scope of resolutions, frame rates, bandwidths, interfaces, spectral sensitivities, sensor technologies, and technical platforms. We have created a modular concept to ensure that your camera adapts to requirements of your application and not the other way around.

We know how to help you find the best camera solution for your application. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.

 

Learn more about our pRODUCTS

From embedded to scientific

Vision solutions for your application

Do you need help

Technical information and support

Allied Vision is at your side throughout the life cycle of your image-processing project. We are here to help you integrate your camera into your system, solve software issues and ensure your system performs as it should even years after you purchased your camera.

Our specialists provide expert advice, engineering, manufacturing and support for digital cameras, their peripherals and their integration into your machine vision system.

Get an overview of helpful information and downloads!

Stay tuned!

Latest news

Alvium GigE Vision cameras now available with SWIR and UV sensitivity

Product News

With three new sensors, Allied Vision expands the spectral range of the Alvium G1 camera series

Allied Vision expands the sensor line-up for its GigE Vision Alvium G1 cameras series by introducing two Sony SenSWIR sensors and the IMX487 CMOS sensor with ultraviolet (UV) sensitivity from Sony.  With this extension, the Alvium G1 cameras series broadens its spectral range, now offering  imaging capabilities from 200nm  to 1700nm. As a result, it is suitable for various industrial and scientific applications. With a compact form factor of 29 mm × 29 mm x 41 mm the Alvium G1 series provides the smallest industrial grade SWIR and UV imaging cameras on the market. It is therefore ideally suited for building extremely compact OEM systems for machine vision applications.

SWIR sensitivity
Alvium G1-130 VSWIR and Alvium G1-030 VSWIR feature the IMX990 and IMX991 InGaAs based SWIR sensors. The two TEC-less SenSWIR sensors from Sony with VGA (IMX991) and SXGA (IMX990) resolution enable users to capture images with high quantum efficiency in the visible as well as the SWIR spectrum with a single camera, reducing overall system costs. The innovative architecture of the InGaAs digital sensors allows pixel sizes of only 5µm and high image homogeneity due to their copper-to-copper interconnects. The small pixel size is essential especially for SWIR applications with high resolution and precision requirements, such as semiconductor inspection or quality inspection of optics for laser-based measurement systems.

Ultraviolet sensitivity
The Alvium G1-812 UV camera comes with Sony’s 8 MP backside illuminated, global shutter IMX487 CMOS sensor specifically offered for UV applications and with a good response in that spectral range. With the industry ‘s smallest pixel size of only 2.74 μm, the cameras are able to detect the smallest details at high UV sensitivity. Combining small size and ultraviolet spectrum the camera is perfectly suited for UV applications such as battery inspection, UV microscopy, or forensic inspection.

New models at a glance

ModelSensorSpectral SensitivityResolutionFrame RatePixel SizeOptical Format
Alvium
G1-812 UV
Sony IMX4870.2 – 0.4 µm8.1 MP
2856 x 2848
14 fps2.74 µm × 2.74 µmType 2/3
Alvium
G1-030 VSWR
Sony IMX9910.4 – 1.7 µm0.3 MP
656 x 520
249 fps5 μm × 5 μmType 1/4
Alvium
G1-130 VSWIR
Sony IMX9900.4 – 1.7 µm1.3 MP
1296 x 1032
86 fps5 μm × 5 μmType 1/2

Alvium platform
All Allied Vision Alvium cameras share the same platform. They are based on ALVIUM® Technology – a custom ASIC packed with unique features and 30 years of machine vision industry expertise. This offers highest flexibility for the development of any vision systems and makes it very easy to adjust and upgrade it when prototyping, upgrading or downgrading your system. Users benefit from:

  • Long-term availability
  • Easy migration between different series
  • Fast prototype development and time-to-market
  • Easy system integration
  • Same form factor (H x W: 29 mm x 29 mm) for all series
  • Industrial-grade hardware with screw locks
  • Small size, low weight, low power consumption