Alvium 1800 C-158

Alvium
1800 C-158

  • IMX273 CMOS sensor
  • ALVIUM image processing
  • MIPI CSI-2 interface
  • Various hardware options

Embedded vision CSI-2 camera with IMX273 sensor

Alvium CSI-2 cameras enable new designs for embedded applications with improved image quality and reduced workload for the host. The innovative ALVIUM System on Chip (SoC) performs image corrections and preprocessing tasks onboard the camera instead of the host computer. Unlike FPGAs commonly used in machine vision cameras, the ALVIUM SoC is extremely power efficient. With Alvium, integrating hardware and software can be done effortlessly, which ultimately reduces development time. The Sony IMX273 CMOS sensor enables imaging at 1.6 megapixel and 150 frames per second. Color models ship with an IR cut filter, monochrome and S-Mount models ship without a filter or protection glass.

 

Benefits and features

  • Monochrome (1800 C-158m) and color (1800 C-158c) models
  • ALVIUM® Technology for on-board image processing
  • MIPI CSI-2 interface with up to 4 lanes
  • Platform concept that enables the operation of different Alvium camera models with a common software
  • Hirose HR FHH55 FPC connector with minimum space requirements for a compact design
  • Precise sensor-to-lens mount alignment
  • Standard M3 mounting holes for top and bottom mounting, standard M2 mounting holes for front mounting
  • Industrial performance for embedded vision applications
  • Easy-to-install driver and code examples

  

Hardware options

  • Housing: Bare board or open housing
  • Various lens mounts: C-Mount, CS-Mount, or S-Mount

For more information on hardware options, including product codes and technical data, such as technical drawings and mass, see the Alvium Cameras Hardware Options document.

 

Available accessories

  • Tripod adapter
  • Adapter boards, such as for Nitrogen6_MAX and Wandboard i.MX6
  • FPC cables in 120 mm, 220 mm, and 420 mm length
  • Various lenses and Allied Vision S-Mount lenses with focal lengths 2.97 - 12 mm
Bookmarked Bookmark it!
Contact sales
Availability: Available
  • Specifications
  • Features
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
MIPI CSI-2, up to 4 lanes
Resolution
1456 (H) × 1088 (V)
Sensor
Sony IMX273
Sensor type
CMOS
Sensor size
Type 1/2.9
Pixel size
3.45 µm × 3.45 µm
Shutter mode
Global shutter
Lens mounts (available)
C-Mount, CS-Mount, S-Mount
Max. frame rate at full resolution
150 fps using 2 to 4 lanes, RAW8
ADC
12 Bit
Image buffer (RAM)
256 KB
Non-volatile memory (Flash)
1024 KB
Output
Bit depth
Max. 12 Bit
Raw pixel formats
RAW8 (monochrome or color)
General purpose inputs/outputs (GPIOs)
Operating conditions/dimensions
Operating temperature
+5 °C to +65 °C housing temperature (with heat sink)
Power requirements (DC)
5 VDC over MIPI CSI-2
Power consumption
Typical: 2.4 W
Mass
10 g (bare board)
Body dimensions (L × W × H in mm)
13 × 26 × 26 (bare board, standard), 13 × 30 × 26 (bare board, 90°)
Regulations
2011/65/EU, including amendment 2015/863/EU (RoHS)

Image control

Auto control

  • Auto exposure
  • Auto gain
  • Auto white balance

 

 Other image controls

  • Black level
  • De-Bayering up to 5×5 (color models)
  • DPC (factory calibrated)
  • Exposure time
  • FPNC (factory calibrated)
  • Gain
  • Gamma
  • Hue
  • Region of interest (ROI)
  • Reverse X/Y
  • Saturation

 

Camera control

  • Temperature monitoring (sensor board)

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{joinObjects(networking.cameraInterfacefilter)}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheets and brochure

3D CAD files (STEP)

Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

Software and firmware

Download software and software-related instructions for Alvium CSI-2 cameras.