Alvium 1800 U-050

Alvium
1800 U-050

  • PYTHON 480 CMOS sensor
  • ALVIUM image processing
  • USB3 Vision
  • Various hardware options

Versatile USB camera with PYTHON 480 sensor

Alvium USB cameras are designed for use in both machine vision and embedded applications. Offering high image quality and reducing workload for the host, Alvium enables innovation among system designers. The innovative ALVIUM System on Chip (SoC) performs image corrections and preprocessing tasks onboard the camera instead of the host computer. Unlike FPGAs commonly used in machine vision cameras, the ALVIUM SoC is extremely power efficient. With Alvium, integrating hardware and software can be done effortlessly, which ultimately reduces development time. The ON Semi PYTHON 480 CMOS sensor enables imaging at 0.5 megapixel and 115 frames per second. Color models ship with an IR cut filter, monochrome and S-Mount models ship without a filter or protection glass.

 

Benefits and features

  • Monochrome (1800 U-050m) and color (1800 U-050c) models
  • ALVIUM® Technology for on-board image processing
  • USB3 Vision interface for GenICam SFNC features
  • Platform concept that enables the operation of different Alvium camera models with a common software
  • Micro-B USB 3.1 Gen 1 connector with screw locks for industrial applications
  • Precise sensor-to-lens mount alignment
  • Standard M3 mounting holes for top and bottom mounting, standard M2 mounting holes for front mounting
  • Industrial performance for both embedded and machine vision applications

 

Hardware options

  • Housings: Alvium 1800 U cameras are available as bare board, open housing, or closed housing cameras.
  • Various lens mounts: Select between S-Mount, CS-Mount, or C-Mount.
  • USB connector position: Select between the back panel or the left side of the camera (seen from the sensor side).

For more information on hardware options, including product codes and technical data, such as technical drawings and mass, see the Alvium Cameras Hardware Options document.

 

Available accessories

  • Tripod adapter
  • USB 3.1 Gen 1 cable with screw connectors in various lengths
  • I/O cables in various lengths
  • Various lenses and Allied Vision S-Mount lenses with focal lengths 2.97 - 12 mm
Bookmarked Bookmark it!
Contact sales
Availability: Available
  • Specifications
  • Features
  • Applications
  • Quantum efficiency
  • Downloads
  • Accessories
Interface
USB3 Vision
Resolution
808 (H) × 608 (V)
Sensor
ON Semi PYTHON 480
Sensor type
CMOS
Shutter mode
Global shutter
Sensor size
Type 1/3.6
Pixel size
4.8 µm × 4.8 µm
Lens mounts (available)
S-Mount, CS-Mount, C-Mount
Max. frame rate at full resolution
115 fps at ≥200 MByte/s, Mono8
ADC
10 Bit
Image buffer (RAM)
256 KB
Non-volatile memory (Flash)
1024 KB
Imaging performance

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured without optical filter.

Quantum efficiency at 529 nm
53 %
Temporal dark noise
14.5 eˉ
Saturation capacity
7230 eˉ
Dynamic range
54 dB
Absolute sensitivity threshold
14.9 eˉ
Output
Bit depth
Max. 10 Bit
Monochrome pixel formats
Mono8, Mono10
YUV color pixel formats
YCbCr411_8_CbYYCrYY, YCbCr422_8_CbYCrY, YCbCr8_CbYCr
RGB color pixel formats
BayerGR8, BayerGR10, BayerGR10p, BGR8, RGB8
General purpose inputs/outputs (GPIOs)
TTL I/Os
4 programmable GPIOs
Operating conditions/dimensions
Operating temperature
+5 °C to +65 °C housing temperature
Power requirements (DC)
Power over USB 3.1 Gen 1 | External power 5.0 V
Power consumption
USB power: 1.5 W (typical) | Ext. power:1.7 W (typical)
Mass
15 g (bare board)
Body dimensions (L × W × H in mm)
13 × 26 × 26 (bare board, standard), 13 × 30 × 26 (bare board, 90°)
Regulations
2011/65/EU, including amendment 2015/863/EU (RoHS)

Image control

Auto control

  • Auto exposure
  • Auto gain
  • Auto white balance
  • Auto features regions control
  • Auto features algorithms control

 

 Other image controls

  • Black level
  • De-Bayering up to 5×5 (color models)
  • Exposure time
  • Gain
  • Gamma
  • Region of interest (ROI)
  • Reverse X/Y

 

Camera control

  • Sync out modes: Trigger ready, input
  • Temperature monitoring (sensor board)
  • Test image
  • LED luminance control
  • Firmware update

Powered by the ALVIUM® Technology, a unique System-on-chip designed by Allied Vision, the Alvium 1500 and Alvium 1800 Series deliver industrial performance to embedded vision with many benefits for system engineers.

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{joinObjects(networking.cameraInterfacefilter)}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheet and brochure

Software and firmware

Vimba is our current future-proof SDK for USB cameras, including the USB Firmware Updater tool.