Alvium 1800 C -240 -  Open Housing S-Mount

Alvium 1800 C
-240c

  • IMX392 CMOS sensor
  • ALVIUM image processing
  • MIPI CSI-2 interface
  • Various hardware options
Selected hardware
Open Housing S-Mount
Availability: Available
  • Specifications
  • Features
  • Quantum efficiency
  • Downloads
  • Accessories
Product code
14855
Interface
MIPI CSI-2, up to 4 lanes
Resolution
1936 (H) × 1216 (V)
Spectral range
300 to 1100 nm
Sensor
Sony IMX392
Sensor type
CMOS
Sensor size
Type 1/2.3
Pixel size
3.45 µm × 3.45 µm
Shutter mode
Global shutter
Lens mount
S-Mount
Max. frame rate at full resolution
126 fps using 4 lanes, RAW8 (GREY)
ADC
12 Bit
Image buffer (RAM)
256 KB
Non-volatile memory (Flash)
1024 KB
Imaging performance

Imaging performance data is based on the evaluation methods in the EMVA 1288 Release 3.1 standard for characterization of image sensors and cameras. Measurements are typical values for monochrome models measured without optical filter.

Quantum efficiency at 529 nm
64 %
Temporal dark noise
2.1 eˉ
Saturation capacity
10400 eˉ
Dynamic range
72 dB
Absolute sensitivity threshold
2.7 eˉ
Output
Bit depth
Max. 12 Bit
YUV color pixel formats
YUV422 8-bit (UYVY) [MIPI CSI-2 (FOURCC)]
RGB color pixel formats
RBG888 (RGB3) [MIPI CSI-2 (FOURCC)]
Raw pixel formats
RAW8 (GREY) [MIPI CSI-2 (FOURCC)]
General purpose inputs/outputs (GPIOs)
TTL I/Os
2 programmable GPIOs
Operating conditions/dimensions
Operating temperature
+5 °C to +65 °C (housing)
Power requirements (DC)
5 VDC over MIPI CSI-2
Power consumption
Typical: 2.7 W
Mass
40 g
Body dimensions (L × W × H in mm)
20 × 29 × 29
Regulations
2011/65/EU, including amendment 2015/863/EU (RoHS)

Image control

Auto control

  • Auto exposure
  • Auto gain
  • Auto white balance (color models)

 

 Other image controls

  • Black level
  • De-Bayering up to 5×5 (color models)
  • DPC (factory calibrated)
  • Exposure time
  • FPNC (factory calibrated)
  • Gain
  • Gamma
  • Hue (color models)
  • Region of interest (ROI)
  • Reverse X/Y
  • Saturation (color models)

 

Camera control

  • Acquisition Frame Rate
  • Temperature monitoring (sensor board)
  • Triggering (Frame Start)

Lenses

Please note: This selector filters lenses on technical criteria only. To find the right lens for your application requirements, please ask our Sales and Support teams for advice.

Lens
Manufacturer
Mount
Focal Length
F-Stop
Sensor size
Bookmark
{{lens.manufacturer.title}} {{lens.id}} {{lens.id}}
{{lens.manufacturer.title}}
{{lens.mount.title}}
{{lens.focalLength}} mm
{{lens.fStop.title}}
{{lens.sensorSize.title}}
   

Interface connections

Interface Connection
Description
Camera Interface
Bookmark
{{interfaceCable.manufacturer.title}} {{interfaceCable.partNumber}} {{interfaceCable.partNumber}}
{{interfaceCable.description}}
{{joinObjects(interfaceCable.cameraInterfacefilter)}}
   

Interface cards

Interface Card
Description
Camera Interface
Bookmark
{{interfaceCard.manufacturer.title}} {{interfaceCard.partNumber}} {{interfaceCard.partNumber}}
{{interfaceCard.description}}
{{joinObjects(interfaceCard.cameraInterfacefilter)}}
   

Trigger, I/O & power cables

Cable
Description
Camera Family
Bookmark
{{trigger.manufacturer.title}} {{trigger.partNumber}} {{trigger.partNumber}}
{{trigger.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Hub & Repeater

Hub & Repeater
Description
Camera Interface
Bookmark
{{networking.manufacturer.title}} {{networking.partNumber}} {{networking.partNumber}}
{{networking.description}}
{{joinObjects(networking.cameraInterfacefilter)}}
   

Tripod adapters

Tripod Adapter
Description
Camera Family
Bookmark
{{tripodAdapter.manufacturer.title}} {{tripodAdapter.partNumber}} {{tripodAdapter.partNumber}}
{{tripodAdapter.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Power supplies

Power Supply
Description
Camera Family
Bookmark
{{powerSupply.manufacturer.title}} {{powerSupply.partNumber}} {{powerSupply.partNumber}}
{{powerSupply.description}}
{{series.title}}{{$last ? '' : ', '}}
   

Data sheet and brochures

Brochures

3D CAD files (STEP)

Please right-click the link of a 3D camera model and select save as to download the file. After downloading,  unzip the STEP file. You need a 3D CAD viewer application to view and measure the STEP files. Download a STEP viewer free of charge: https://www.freecadweb.org/

Software and firmware

Download software and software-related instructions for Alvium CSI-2 cameras.

For information about updating the firmware, please contact support@alliedvision.com.