Products // Accessories // Interface Connections
AlliedVision Alvium Open Housing Carrier Board

Interface Connections

Here, you can select from various cables to connect your camera to the host. The cables are listed by digital interface.

All cables and boards have been tested with our cameras for signal integrety to provide maximum performance. They fulfill regulatory requirements, for such as electromagnetic interference and materials.

Note: Contents on this webpage will be extended, including additional products. Feel free to ask our Sales Team for further recommendations to support your application.

CoaXPress Cables

CoaXPress is an industrial camera interface that transmits image data with very high bandwidth over coaxial cables from the camera to the frame grabber.
It enables extremely high data rates (up to more than 12 Gb/s per cable), long cable lengths of up to 70 m, and reliable, low-latency transmission.
Key advantages include simultaneous power supply and camera control over the same cable.

You can use these cables to connect such as Bonito PRO cameras to the host: 

CXP-6 4 DIN 1.0/2.3 screw lock to 4 DIN 1.0/2.3 screw lock
13032 CoaXPress Cable CXP-6 4 DIN 1.0/2.3 screw lock to 4 DIN 1.0/2.3 screw lock, 5.0 m
13315 CoaXPress Cable CXP-6 4 DIN 1.0/2.3 screw lock to 4 DIN 1.0/2.3 screw lock, 10.0 m
13316 CoaXPress Cable CXP-6 4 DIN 1.0/2.3 screw lock to 4 DIN 1.0/2.3 screw lock, 20.0 m

CXP-6 4 BNC to 4 DIN 1.0/2.3 screw lock
13034 CoaXPress Cable CXP-6 4 BNC to 4 DIN 1.0/2.3 screw lock, 5.0 m
13317 CoaXPress Cable CXP-6 4 BNC to 4 DIN 1.0/2.3 screw lock, 10.0 m
13318 CoaXPress Cable CXP-6 4 BNC to 4 DIN 1.0/2.3 screw lock, 20.0 m

CXP DIN 1.0 2.3 Connector

FAKRA Coax Cables

FAKRA Coax is a single-coaxial cable interface widely used for automotive-grade serialized camera links. This is used by FPD-Link III and GMSL2. FAKRA Coax provides high bandwidth, low latency, excellent EMC performance. The FAKRA connector offers secure mating and reliable retention, and the same cable can carry power and control along with video. It is favored where simple cabling and strong shielding are priorities. The maximum cable length is 15 m with Alvium FP3 or GM2. 

Note: For development, we recommend connecting Alvium FP3 or Alvium GM2 cameras with FAKRA coaxial connector from the camera to a deserializer board to a MIPI CSI-2 adapter board to an embedded board.


28901 FAKRA Coaxial Cable 5 m
28902 FAKRA Coaxial Cable 10 m
28903 FAKRA Coaxial Cable 15 m

FAKRA Cable Connector Front View

FAKRA Coax Deserializer Boards

GigE Cables (RJ45 Connector)

GigE (Gigabit Ethernet) is a network-based camera interface that moves image data over standard Ethernet infrastructure. Typically, cameras use the GigE Vision protocol. It offers up to 1 GBit/s per link on copper. Variants with 2.5, 5, or 10 GBit/s reach  a higher throughput. CAT 6 cables support cable lengths up to 100 m. Multi-camera topologies can be achieved via switches. Advantages include widespread, low-cost components, Power over Ethernet (PoE) for a single-cable used for power and data, and reliable synchronization options (e.g., IEEE 1588 PTP).

Cat6 GigE cables (industrial grade)
15764 GigE Cable Cat6, RJ45 8p Straight Latch to RJ45 8p Straight Screw Lock, 3.0 m
15765 GigE Cable Cat6, RJ45 8p Straight Latch to RJ45 8p Straight Screw Lock, 5.0 m
15766 GigE Cable Cat6, RJ45 8p Straight Latch to RJ45 8p Straight Screw Lock, 10.0 m

Cat6 GigE cables (drag chain suitability)
8258 GigE Cable Cat6, RJ45 8p Straight Latch to RJ45 8p Straight Screw Lock, 1.0 m
8259 GigE Cable Cat6, RJ45 8p Straight Latch to RJ45 8p Straight Screw Lock, 3.0 m
8260 GigE Cable Cat6, RJ45 8p Straight Latch to RJ45 8p Straight Screw Lock, 5.0 m
8261 GigE Cable Cat6, RJ45 8p Straight Latch to RJ45 8p Straight Screw Lock, 10.0 m
8262 GigE Cable Cat6, RJ45 8p Straight Latch to RJ45 8p Straight Screw Lock, 20.0 m
8263 GigE Cable Cat6, RJ45 8p Straight Latch to RJ45 8p Straight Screw Lock, 30.0 m

GigE RJ45 Connector

HSD STP Cables

HSD STP is an automotive-grade, shielded twisted-pair camera link that uses HSD connectors to carry high-speed serialized video over differential cabling. This is used by FPD-Link III and GMSL2. HSD STP delivers multi-gigabit throughput with low latency and good EMI immunity. Power and bidirectional control can be transmitted on the same cable, simplifying installation. Compact connectors and robust shielding make it suitable for harsh environments and tight spaces. The maximum cable length is 10 m with Alvium FP3 is and 8 m with Alvium GM2. Improving signal integrity enables greater cable lengths.

Note: For development, we recommend connecting Alvium FP3 or Alvium GM2 cameras with HSD STP connector from the camera to a deserializer board to a MIPI CSI-2 adapter board to an embedded board.


18405 HSD STP Cable 5 m
18406 HSD STP Cable 10 m

HSD STPCable Connector Front View

HSD STP Deserializer Boards

M12 X-Coded Cables

M12 X-coded is a ruggedized industrial Ethernet connector system that separates the eight conductors into distinct quadrants. It brings GigE performance into harsh environments where vibration, moisture, or contaminants make RJ45 less suitable, while maintaining high cable lengths. Mechanical locking and robust shielding improve reliability for mobile or outdoor machinery.

You can use these cables to connect Alecs vision systems to the host:

22506 M12 X-Coded to RJ45 5 m
22507 M12 X-Coded to RJ45 15 m
22508 M12 X-Coded to RJ45 30 m

M12 X Coded Connector

MIPI CSI-2 Cables

MIPI CSI-2 is a board-level camera interface standard for embedded systems, using MIPI D-PHY or C-PHY lanes to achieve very high aggregate bandwidth with low power and extremely low latency. MIPI CSI-2 integrates a control channel (I2C) and requires careful signal integrity design and software integration. MIPI CSI-2 is optimized for short-reach connections with FPC cables. There is no universal external connector standard, Alvium CSI-2 cameras use Hirose FH55. 

Note: For development, we recommend connecting Alvium 1500 C and 1800 C cameras to embedded boards using MIPI CSI-2 adapter boards.

18947 MIPI CSI-2 Interface Cable 70 mm
12316 MIPI CSI-2 Interface Cable 120 mm
12317 MIPI CSI-2 Interface Cable 220 mm
12318 MIPI CSI-2 Interface Cable 420 mm

MIPI CSI 2 Cable

MIPI CSI-2 Adapter Boards

Electrical connections for MIPI CSI-2 are not standardized. Therefore, Alvium cameras using MIPI CSI-2 cannot be connected to the host by out-of-the-shelf accessories. MIPI CSI-2 adapter boards speed up development and enable applications for devices produced in small small quantities.

Alvium 1500 C and 1800 C
MIPI CSI-2 adapter boards adapt electrical lines, polarity, and voltage levels between Alvium CSI-2 cameras and embedded boards

Alvium FP3 and GM2
Alvium FP3 and Alvium GM2 cameras use MIPI CSI-2 and I2C as control protocol, encoded and decoded by SerDes. The connection goes from the camera to a deserializer board to a MIPI CSI-2 adapter board to an embedded board.

MIPI CSI-2 adapter boards adapt electrical lines, polarity, and voltage levels between Alvium CSI-2 cameras and embedded boards.


12314-12362 Adapter Boards for Boundary Devices Nitrogen6_Max and Wandboard i.MX6
14908 Adapter Board for Toradex Ixora
14909 Adapter Board for NVIDIA Jetson TX2 and AGX Xavier
22558 Adapter Board for NVIDIA Jetson Nano Dev Kit
22564 Adapter Board for NXP i.MX 8M Plus Eval Kit
22565 Adapter Board for AMD Xilinx ZCU106 Eval Kit
22566 Adapter Board for Avnet MSC SM2S-MB-EP5
22563 Adapter Board for AMD Xilinx Kria KV260 Vision AI Starter Kit
22559 Adapter Board for NVIDIA Jetson AGX Orin / Xavier and TX2
22560 Adapter Board for NVIDIA Jetson Orin Nano Dev Kit

Avnet MSC SM2S Adapter

USB 3.0 Cables

USB 3.0 (also referred to as USB 3.2 Gen 1) is a widely available camera interface delivering up to 5 GBit/s nominal bandwidth with plug-and-play usability and broad OS support. Cameras can be bus-powered and connected via switches, making deployment simple and cost-effective. Throughput and latency can vary with host controller, cabling, and shared bus usage. USB 3.0 is well suited for single-camera setups and compact systems. Alvium 1800 U cameras support 8 m cable length.

You can use these cables to connect such as Alvium 1800 U cameras to the host:

12326 USB 3.0 Cable Type-A to Micro-B with Screw Locks, 1.0 m
12327 USB 3.0 Cable Type-A to Micro-B with Screw Locks, 3.0 m
12328 USB 3.0 Cable Type-A to Micro-B with Screw Locks, 5.0 m
12329 USB 3.0 Cable Type-A to Micro-B with Screw Locks, 8.0 m

csm USB Connectors 8c63d3cc76