相机选型工具
在线咨询
点击或扫码咨询
(无需添加好友)

基于索尼CCD传感器相机的末次购买和末次发货期限

采用索尼 CCD 传感器项目的抉择困难:即刻转型还是持续坚守?

我们支持您针对自身项目寻找更好的应对方案。

了解更多

Kudan和Allied Vision

Kudan与Allied Vision的合作备受期待。Kudan Grand SLAM软件现已支持Nerian Ruby 3D深度相机,并随同Kudan自主移动机器人的移动机器人开发套件提供。

 

了解更多

高分辨率短波红外相机

即将发布:

搭载Sony IMX992/993传感器的Alvium短波红外相机

 

了解更多

Goldeye XSWIR LP 扩展型短波红外相机

Goldeye XSWIR 扩展型短波红外相机
像素尺寸低至 2.2 µm,集成 TEC2 双重冷却技术


了解更多

 

为您的应用选择合适的相机

 

前往相机选型工具

 

专注于您的需求

我们不止于开发相机,我们探求答案。

在Allied Vision,我们致力通过计算机视觉数码相机助力客户达成目标。这项技术为各行各业的企业机构开辟了一系列全新机遇。我们的相机产品最初基于制造商需求打造,现已扩展到各个领域,包括科学与研究、医学成像、交通监控和运动分析。

 

鉴于我们的客户面临着各种应用挑战,我们始终致力提供灵活多样的相机产品线。这也是我们采用模块化相机设计的原因所在。最终,我们提供了各式传感器、镜头接口、滤镜、主板型号选择以及更多其他选项,最大限度提高灵活性。

 

了解更多

“相”您所想

可精准满足您需求的相机技术

我们的工程师设计的数码相机提供了海量的分辨率、帧率、带宽、接口、光谱灵敏度、传感器技术和技术平台选项。我们为此打造了模块化概念,确保相机可灵活适应您的应用需求,而不对您的应用设限。

 

熟谙如何针对不同应用场景寻找最适宜的相机解决方案。这既包括了数码相机本身,也兼顾了适配的镜头连接硬件以及软件接口。我们的工作是在任何场合以直观的方式可靠地输出所需的图像。

 

 

了解我们的产品

从嵌入式应用到科研

面向您应用的视觉解决方案

应您所需

技术支持

在图像处理项目的全生命周期中,Allied Vision为您提供全程支持。我们可随时助您将相机集成至自有系统,解决软件相关问题,确保系统在购入相机的数年内仍能发挥一贯性能。

 

我们的专家将为数字相机及其外设,以及它们与您机器视觉系统的整合提供专业的建议、设计、制造和支持。

查看技术文档和下载

时刻关注最新信息!

最新资讯

Standard, Modified and Custom/OEM cameras

Product News

A range of options to meet your application requirements

We all know that the claim “one size fits all” rarely works out that way. Sure, that approach may help to lower cost, and therefore price, so go the standard route if possible. But often one has specific requirements for which the standard camera is not always an ideal solution.


1. Standard cameras

  • Specific cameras, designed for a wide market, appealing to thousands of customers globally
  • Standard housing type, default lens mount, default housing design, default optical filter
  • Competitively priced and available with short lead times
     

2. Modular cameras

  • Sometimes a standard camera is not quite right for an application – for example:

- Body with lens is too long for tight space; but a lens turned 90° would fit
- Camera visible to medical patient; housing must be white not default red
- Camera will be integrated into another system as a component and a housing is not required; prefer space-savings of board level
- Specific wavelength needs to “pass” or be blocked; a specific optical filter is required

  • Variations on our best-selling camera models for each situation above, and more, are shown in our Modular Concept document
  • Competitively priced, sometimes with minimum order requirements
  • Short lead times, due to being pre-configured by our engineering and production teams, and already approved through our ISO quality processes

 

3. Modified cameras

  • If one of our standard or modular cameras is “close” but still not exactly what you require, often we can work together to modify one of our cameras
  • Examples:

- Camera design: housing color or alternate brand logo;
- Firmware: freeze version for medical regulatory compliance;
- Features: special triggering functionality or modified feature(s)

  • Modified products are developed to your specifications, on a mutually agreed timeline

 

4. Custom / OEM development

Some customers have specialized imaging applications, for which none of the above camera categories offer a fit.  Applications include 3D scanning, automotive manufacturing, medical equipment, agricultural inspection by aerial drones, and many more.  Specific applications requirements might be achieved by adding one or more innovative firmware features or control interfaces, or a special sensor, filter, or housing.  Or a totally new camera model, with mutually-agreed specifications, and your private label, may be developed.

 
In short, if you need a machine vision camera, we likely build it already, or know how to. For more information on: