Allied Vision相机融合了一系列可靠技术、平台和功能,可全面满足上述要求:
- 稳定、易用的可寻址接口(例如1GigE/5GigE),支持厂区搭建多相机环境和长距离电缆
- 支持自定义带通滤镜,改善图像对比度
- 可选IP67外壳和多种镜头接口/线缆连接选择,可抵御各种苛刻环境
- 诸如“感兴趣区域”等功能可提高速度,实现超高的帧率(fps)
- 高级触发和序列功能,确保工艺精密同步
- 全局快门技术,避免模糊成像
- OEM/定制化服务,自如应对各种复杂要求
Alvium系列相机包含丰富的相机选型,可满足上述所有需求。所有 Allied Vision Alvium 相机共用同一平台。这些功能为视觉系统开发提供了超高的灵活性,且可在系统原型设计阶段异常轻松地调整和升级。
彩色成像(并非许多工业应用所必需)对于食品检测非常重要;近红外(NIR)和短波红外(SWIR)波长可进一步扩展检测能力,确保优质检测。
Alvium平台提供了丰富的高画质图像传感器选择,各种镜头接口、外壳选项和广泛的感光度范围,共有200多款不同配置机型供选,极大地丰富和扩展了该系列的灵活性。
我们经验丰富的技术专家期待帮助您打造独有的OEM相机解决方案。
Contrasting lean and fat: beef steak in visible versus hyperspectral imaging; Image source right side: Clyde HSI
Infrared Imaging – see beyond the visible
Near-infrared (NIR) and short-wave infrared (SWIR) cameras can further improve the quality of inspection systems. We offer our Alvium SWIR camera series with so-called SWaP+C functionality – Innovative SWIR technology in a compact design at an affordable price. For higher demands on image quality and reproducibility, our Goldeye SWIR camera series with thermo-electric cooling (TEC) are available, which support a variety of InGaAs sensors with high dynamic range and low noise. Both cameras offer high linearity and excellent image homogeneity, supported by the sensor itself (models with IMX99x) and/or an automatic 2-point correction (Goldeye models). In addition, the cameras have a flexible multiple selection of ROIs. The cameras are easy to set up and therefore ensure a real plug & play experience.
Example of determining the fill level of a wafer packaging using a 3D point cloud.
Ruby - 3D depth images and color information in real time
The Ruby 3D camera enables detailed and fast 3D volume and color measurement of food and packaging. The 3D imaging supports efficient package planning and optimization, which has a lasting effect on costs and waste. Thanks to the real-time image capture of up to 60 fps and the integrated pattern projector, which also supports you with difficult surfaces, processes can not only be very fast, but also parallelized. Our Ruby 3D depth camera therefore contributes to an increase in efficiency and decisive competitive advantages.