相机选型工具
在线咨询
点击或扫码咨询
(无需添加好友)

基于索尼CCD传感器相机的末次购买和末次发货期限

采用索尼 CCD 传感器项目的抉择困难:即刻转型还是持续坚守?

我们支持您针对自身项目寻找更好的应对方案。

了解更多

Kudan和Allied Vision

Kudan与Allied Vision的合作备受期待。Kudan Grand SLAM软件现已支持Nerian Ruby 3D深度相机,并随同Kudan自主移动机器人的移动机器人开发套件提供。

 

了解更多

高分辨率短波红外相机

即将发布:

搭载Sony IMX992/993传感器的Alvium短波红外相机

 

了解更多

Goldeye XSWIR LP 扩展型短波红外相机

Goldeye XSWIR 扩展型短波红外相机
像素尺寸低至 2.2 µm,集成 TEC2 双重冷却技术


了解更多

 

为您的应用选择合适的相机

 

前往相机选型工具

 

专注于您的需求

我们不止于开发相机,我们探求答案。

在Allied Vision,我们致力通过计算机视觉数码相机助力客户达成目标。这项技术为各行各业的企业机构开辟了一系列全新机遇。我们的相机产品最初基于制造商需求打造,现已扩展到各个领域,包括科学与研究、医学成像、交通监控和运动分析。

 

鉴于我们的客户面临着各种应用挑战,我们始终致力提供灵活多样的相机产品线。这也是我们采用模块化相机设计的原因所在。最终,我们提供了各式传感器、镜头接口、滤镜、主板型号选择以及更多其他选项,最大限度提高灵活性。

 

了解更多

“相”您所想

可精准满足您需求的相机技术

我们的工程师设计的数码相机提供了海量的分辨率、帧率、带宽、接口、光谱灵敏度、传感器技术和技术平台选项。我们为此打造了模块化概念,确保相机可灵活适应您的应用需求,而不对您的应用设限。

 

熟谙如何针对不同应用场景寻找最适宜的相机解决方案。这既包括了数码相机本身,也兼顾了适配的镜头连接硬件以及软件接口。我们的工作是在任何场合以直观的方式可靠地输出所需的图像。

 

 

了解我们的产品

从嵌入式应用到科研

面向您应用的视觉解决方案

应您所需

技术支持

在图像处理项目的全生命周期中,Allied Vision为您提供全程支持。我们可随时助您将相机集成至自有系统,解决软件相关问题,确保系统在购入相机的数年内仍能发挥一贯性能。

 

我们的专家将为数字相机及其外设,以及它们与您机器视觉系统的整合提供专业的建议、设计、制造和支持。

查看技术文档和下载

时刻关注最新信息!

最新资讯

Allied Vision to showcase Alvium Camera Series and Goldeye SWIR cameras at CVPR 2019

NewsCompany News

Allied Vision will be exhibiting at CVPR 2019 for the first time. Attendees can get an up-close look at the innovative Alvium Camera Series and Goldeye SWIR cameras

Allied Vision will be exhibiting at CVPR 2019 in the Long Beach Convention & Entertainment Center from June 18-20, 2019.  Allied Vision can be found at booth #316.

 

Alvium Camera Series: Embedded Vision with Industrial Machine Vision Benefits
Embedded system designers now have a camera module option that brings the benefits of industrial machine vision via the innovative Alvium Camera Series.  Alvium is based on an innovative platform that delivers a full range of digital cameras capable of serving both industrial and embedded vision applications.  The heart of Alvium is the unique ALVIUM® Technology.  ALVIUM® Technology is a proprietary application specific integrated circuit (ASIC) with an integrated image signal processor (IPS) designed by Allied Vision.  It is combined with a comprehensive image processing library (IPL) optimizing it for advanced digital imaging.  ALVIUM® Technology completes image correction and optimization processing in the camera, which frees CPU capacity on the host board for alternative processing tasks.

Furthermore, Alvium simplifies system integration in two ways. First, Alvium is available in three housing options: bare board, open housing and closed housing.  System designers can select the housing option that best meets their space requirements.  Second, only one driver for each host platform is needed to operate all Alvium camera models.  Alvium will support various embedded boards, beginning with the NXP i.MX6/8 and NVIDIA Jetson platforms.  Future support will extend to the i.MX8, i.MX8M and NVIDIA Jetson AGX Xavier platforms.  Alvium cameras can be controlled via Video4Linux, GStreamer, Direct Register Access and GenICam.

The design of the ALVIUM® Technology ASIC enables it to support all common sensor interfaces, allowing for quick integration of current and future sensors.  Sensor resolutions ranging from VGA to 21 Megapixels will be available among the Alvium camera series.  Designers/integrators can choose between MIPI CSI-2 and USB3 Vision interfaces.  The first two Alvium camera models to be made available are the 1500 Series and 1800 Series:

 

ModelAlvium 1500Alvium 1800
InterfaceMIPI CSI-2USB3 Vision
Feature SetBasic feature setAdvanced feature set
Camera ControlVideo4Linux (V4L2), Direct Register Access (DRA)GenICam
Housing OptionsBare Board, Open HousingBare Board, Open Housing, Closed Housing

 

Goldeye SWIR Cameras: Great for LiDAR Laser Profiling
Goldeye SWIR cameras use InGaAs sensor technology which is sensitive in the short-wave infrared spectrum of 900 to 1,700 nm.  Its compact, ruggedized housing of 55mm x 55mm x 78 mm and numerous features, such as integrated thermo-electric sensor cooling, on-board image correction and comprehensive I/O control opinions, make the Goldeye an ideal camera for LiDAR laser profiling (typical wavelength range of 905-1,550 nm).  Goldeye SWIR cameras offer three models available with either GigE or Camera Link interfaces: Goldeye G/CL-008 TEC1 (320 x 256 resolution, 344 frames per second), Goldeye G/CL-032 TEC1 (0.3 Megapixel resolution, 100 frames per second), and Goldeye G/CL-033 TEC1 (0.3 Megapixel resolution, 301 frames per second).  The Goldeye G-033 model is also available in a TECless variant.

 

CVPR 2019
Booth #316

June 18-20, 2019
Long Beach Convention & Entertainment Center
Long Beach, California, USA