General
| Model: | allPIXA neo 6k 10GigE Color-NIR |
| Product code: | CP000660-06K-77-C2-A1 |
| Product series: | allPIXA neo 10GigE |
| Status: | Available |
Sensor
| Sensor type: | Line scan 2D |
| Chroma: | Color + Nir |
| Spectrum: | Visible-NIR |
| Spectral range: | 400 nm to 960 nm |
| Resolution: | 6,144 × 4 lines |
| Sensor architecture (material): | cmos |
| Pixel size: | 5.00 µm × 5.00 µm |
Pixel formats
| Data format: | 3 × 8/10/12 Bit color or 1 × 8/10/12 Bit mono or 4 × 8/10/12 RGB + NIR |
Timing and gain
| Max. line rate tri-linear: | 60 kHz |
| Max. line rate quad-linear: | 45 kHz |
I/Os and power
| I/O connector: | External I/O (15 pin HD D-Sub, male) |
| Power supply: | PoE or digital I/O port |
| Power consumption: | External: 12 W |
Mechanical properties
| Body dimensions (L x W x H in mm): | 62 × 62 × 62 |
| IP class: | IP50 |
| Lens mount(s): | M42 × 1 mm / F-Mount, TFL |
| Weight: | 350 g |
On-board memory and FPGA
| Image buffer (RAM): | 512 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | single 10 gige |
| Interface connector: | RJ45 (10GBase-T) |
| Vision standard: | GigE Vision 2.0 compliant |
FW features - image control
| Exposure modes: | manual |
| Gain modes: | auto, manual |
| White balance modes: | auto, manual |
allPIXA neo 6k 10GigE Color-NIR
Resolution
6,144 × 4 lines
Digital Interface
Single 10 Gige
Do you have any questions? We are here to help.