Products // Line Scan Cameras // allPIXA neo // allPIXA neo 10GigE
allPIXAneo group DXGE

The allPIXA neo CMOS line scan camera series offers an outstanding performance in mono, RGB, and NIR with 4k / 6k resolution. The 10 GigE interface enables easy, cost-efficient integration. Its compact design makes it ideal for high-speed web inspection applications, even at production speeds where other systems produce blurry results.

allPIXA neo back DXGE

Fast, Versatile, Economical

Benefit From A Compact Design With High-Performance Multispectral Sensors

  • 4k and 6k line scan camera with 7 µm and 5 µm pixel size
  • Standard 10 GigE interface (RJ45) for long cable length 
  • CMOS multi-line sensor with in mono, RGB + mono and RGB + NIR 
  • High speed up to 90 kHz in color and 250 kHz in mono

Built For Your Vision

allPIXA neo 10GigE Is The Perfect Camera For You If:

  • You're looking for a high-performance camera delivering excellent image quality in mono, RGB and NIR.
  • You need ultra-fast and reliable data transfer that keeps your high-speed inspection processes running smoothly.
  • You want a compact camera that integrates easily into limited installation spaces and existing systems.
  • You value seamless setup and operation supported by intuitive tools and efficient workflow integration.

// Benefits At A Glance

  • Cost efficiency and maximum throughput: Reduce your total operating costs with modern 10 GigE interface that is future-proof and compatible with your existing systems.
  • Easy integration, ready for use: Minimise the effort of installation and downtimes thanks to the extremely compact design
  • Uncompromising image quality at maximum processing speeds: Capture even the smallest details in mono, RGB and NIR - even at the highest production speeds, where other systems only deliver blurry results.

// Features

  • Resolution: 4k and 6k pixels 
  • Sensor: Multi-line CMOS sensor 
  • Chroma: Monochrome, color and NIR  
  • Line rates: up to 250 kHz 
  • Trigger: Frame and line trigger options including variable encoder input
  • Image processing: Color correction matrix for optimized color image representation
  • Multi-camera synchronization: Perfect line and frame-trigger synchronization of multiple cameras
  • Multi-Flash function: Capturing multiple images in one pass with various lighting conditions

// The Right Accessories For Every Application

We offer various industrial grade accessories to suit your application best. 

  • Alignment Adapter: fast and precise alignment of all our line scan cameras
  • Interface Cables: Various lengths, drag chain suitable and with screw lock
  • Trigger and I/O: Cables in two different lengths with screw lock

// Perfectly Connected – Thanks To Powerful Software

For easy integration, the camera offers a GenICam compatible graphical tool (GCT) and user-friendly SDK. This enables fast implementation of camera control and high-speed image acquisition under Windows or Linux.

GenicamLogo