Alvium Firmware
Alvium CSI-2 (1500 C, 1800 C, FP3, GM2)
- All models: Firmware version 00.15.00.c67f770e, except for
Alvium (...)-321: Firmware version 00.14.02.0b3047cf
Alvium (...)-050: Firmware version 00.11.00.9cf0c21e - Release notes
- To update the firmware, use the Firmware Updater, part of Vimba X.
Alvium G1
- All models: Firmware version 00.15.00.c67f770e, except for
G1-321: Firmware version 00.14.02.0b3047cf
G1-131/192: Firmware version 00.13.01.794391f9 - Release notes
- To update the firmware, use the Firmware Updater, part of Vimba X.
Alvium G5
- Firmware version 00.15.00.c67f770e, except for
G5-321: Firmware version 00.14.02.0b3047cf - Release notes
- To update the firmware, use the Firmware Updater, part of Vimba X.
Alvium USB
- All models: Firmware version 00.15.00.c67f770e, except for
1800 U-321: Firmware version 00.14.02.0b3047cf
1800 U-131/192: Firmware version 00.13.01.794391f9
1800 U-050: Firmware version 00.11.00.9cf0c21e - Release notes
- To update the firmware, use the Firmware Updater, part of Vimba X.