Products // Area Scan Cameras // FXO // FXO CXP (1 + 2 Connections)
fxo cxp

FXO CXP (1 + 2 Connections)

Data Rates Of 12.5, 25, Or 50 Gbit/s

The FXO stands for outstanding image quality. The fast CoaXPress-12 interface gives the camera outstanding properties in terms of trigger latency and constant data rate.

FXO CXP12 2Connection back sRGB

Designed For Demanding Industrial Automation

An excellent, low-noise image with high dynamic range is complemented by a comprehensive feature set. The Sony Pregius S sensors used are characterized by high light sensitivity and excellent homogeneity. Signal voltages, temperature resistance, I/O control, integrated strobe controller and firmware features are designed for applications in demanding industrial automation.

Technical highlights:

  • Sony Pregius S sensor, low-noise electronics
  • GenICam 3.0 software interface
  • CoaXPress-12 with 1 or 2 connections
  • LUT, binning, ROI
  • Electrical and optical inputs
  • Up to 60°C operating temperature
  • Integrated 4-channel strobe controller
  • Industrial TTL-24V I/O interface with SafeTrigger, logic functions, programmable sequencers and timers, RS232 interface
  • Ideal for cleanrooms

Areas Of Application

application icon

The FXO CoaXPress environment is characterized by the highest demands on data rate and latency behavior. The thin CoaXPress cable can be used to power the camera (PoCXP) and is suitable for distances of up to 25 m.

application icon

The integrated GenICam strobe controller effectively saves costs by reducing the number of components. In plant engineering, the fast FXO scores with the latest sensor technology, an extended temperature range, and numerous I/O interfaces.

United under one Brand

Allied Vision Logo

Allied Vision now unites our machine vision expertise under one brand. You're in the right place - all products, solutions, services, and support are available here.

Continue to Allied Vision