Products // Area Scan Cameras
Allied Vision Logo
area scan camera overview

Area Scan Cameras

Precise Imaging with Area-Scan Cameras for Industry

Discover the benefits of area-scan cameras for your industrial applications. These cameras capture images in a wide spectrum, ideal for inspections, quality control, and process monitoring. With high resolution and speed, they are perfect for applications where detailed images are required. Our area-scan cameras are suitable for various industries such as automotive, food, and pharmaceuticals.

Featured Cameras

By combining advanced technology with user-friendly operation, they offer a reliable solution for your visual inspections. With our expertise and comprehensive product portfolio, we support you in selecting the right area-scan camera for your specific requirements.

Alvium

Alvium Overview sRGB

More than 200 camera models to choose from

  • Long-term availability
  • Easy migration 
  • Fast prototype development 
  • Easy system integration
  • Small form factor, low weight

Resolution

Low
0.3 - 24.6 MP
High

Speed

Low
5 - 689 fps
High

Spectral Range

Low
200 - 1700 nm
High

Goldeye Pro

Goldeye Pro Double

5 GigE SWIR cameras for outstanding imaging results

  • High-bandwidth 5GigE Vision
  • Visible to shortwave infrared sensitivity (400 to 1,700 nm)
  • Efficient thermoelectric cooling (TEC1)

Resolution

Low
1.3 - 5.32 MP
High

Speed

Low
115 - 159 fps
High

Spectral Range

Low
400 - 1700 nm
High

Goldeye SWIR

goldeye header

Shortwave infrared (SWIR) cameras with InGaAs sensor

  • Scientific precision, industrial quality
  • Broad infrared sensitivity up to 2.2 µm
  • Efficient thermoelectric cooling (TEC1 or TEC2) 

Resolution

Low
0.08 - 1.3 MP
High

Speed

Low
84 - 344 fps
High

Spectral Range

Low
400 - 2200 nm
High

FXO

svs seriesimg fxo titelbild serie id77 800

Powerful and economical camera in a compact housing

  • Fast interfaces: 10/25/100GigE, CXP-12
  • VIS, VSWIR and UV sensors
  • Thermally highly optimized milled housing
  • Integrated strobe controller

Resolution

Low
1.3 - 24.6 MP
High

Speed

Low
30.4 - 671 fps
High

Spectral Range

Low
200 - 1700 nm
High

HR

svs seriesimg hr hr t titelbild serie id73 269

High-resolution cameras for maximum data rate

  • High resolution at maximum data rate
  • Excellent temperature management
  • Latest machine vision interfaces

Resolution

Low
12.7 - 104.9 MP
High

Speed

Low
13 - 811 fps
High

Spectral Range

Low
400 - 1000 nm
High

SHR

shr header

Maximum resolution for image quality

  • Highest resolutions up to 245 MP
  • State-of-the-art interfaces 10GigE and CoaXPress-12
  • 512 MB internal image memory

Resolution

Low
101.8 - 245.8 MP
High

Speed

Low
6.2 - 20.3 fps
High

Spectral Range

Low
400 - 1000 nm
High

EXO

exo header

The Integrator‘s Camera - Reliable and fllexible

  • Flexible, powerful, and economical overall package
  • VIS, VSWIR and polarized sensors
  • Integrated strobe controller

Resolution

Low
0.3 - 31.4 MP
High

Speed

Low
3.8 - 260 fps
High

Spectral Range

Low
400 - 1700 nm
High

EoSens

eosens cameras v2

Machine vision cameras

  • Used in industrial image processing
  • Up to 225.000 fps
  • Frame rate of several 100 frames/sec

Resolution

Low
1.1 - 21 MP
High

Speed

Low
230 - 3674 fps
High

Spectral Range

Low
400 - 1000 nm
High

Recording Cameras

recording cameras v2

High-speed memory cameras

  • Efficient analysis of faulty production steps
  • High-speed recordings without complicated test setup
  • Reliably deliver meaningful images

Resolution

Low
1.1 - 3 MP
High

Speed

Low
502 - 2517 fps
High

Spectral Range

Low
400 - 1000 nm
High

Questions?

We’re happy to help!

Phone Icon Mail Icon

Contact Sales

Camera Selector

Overview - Area Scan Cameras

Placeholder Image
Placeholder Image

Overview - SWIR Technologies

Placeholder Image
Placeholder Image