FXO CXP (1 + 2 Connections)
Data Rates Of 12.5, 25, Or 50 Gbit/s
The FXO stands for outstanding image quality. The fast CoaXPress-12 interface gives the camera outstanding properties in terms of trigger latency and constant data rate.
Designed For Demanding Industrial Automation
An excellent, low-noise image with high dynamic range is complemented by a comprehensive feature set. The Sony Pregius S sensors used are characterized by high light sensitivity and excellent homogeneity. Signal voltages, temperature resistance, I/O control, integrated strobe controller and firmware features are designed for applications in demanding industrial automation.
Technical highlights:
- Sony Pregius S sensor, low-noise electronics
- GenICam 3.0 software interface
- CoaXPress-12 with 1 or 2 connections
- LUT, binning, ROI
- Electrical and optical inputs
- Up to 60°C operating temperature
- Integrated 4-channel strobe controller
- Industrial TTL-24V I/O interface with SafeTrigger, logic functions, programmable sequencers and timers, RS232 interface
- Ideal for cleanrooms