svs seriesimg fxo titelbild serie id77 800

The FXO Series

Powerful And Economical Camera In A Compact Housing

The FXO series combines the outstanding image quality of the Sony Pregius S sensor with state-of-the-art, fast interfaces. 10GigE, 25GigE, 100GigE and CoaXPress-12 are supported. The integrated strobe controller facilitates the construction of very slim applications.

FXO - Quality Meets Performance

Benefit From Cost Savings By Reducing The Number Of Components!

  • Small camera with CXP12-2C (2 Connections) interface
  • Thermally highly optimized milled housing
  • VIS, VSWIR, and UV models
  • 100GigE, 25GigE, and 10GigE Vision interfaces available

Built For Your Vision

FXO Is The Perfect Camera For You If:

  • You need high image quality in a compact housing with excellent light sensitivity
  • You demand a high-performance sensor with optimal temperature distribution for reliable operation
  • You're looking for a cost-effective solution allowing for inexpensive lenses and easy integration
  • You need small pixel size enabling high resolution and favorable lens options

// High Picture Quality - Fast Interfaces

The Pregius S sensor from Sony with global shutter shines with outstanding image quality and is the heart of the FXO series. The 2.74 µm - 9 µm pixel has a high light sensitivity combined with very low noise. The excellent homogeneity and dynamic range of the image set standards.

An elaborately milled housing for each sensor provides the optimum temperature distribution for this high-performance sensor. The FXO combines the outstanding sensor with the fastest interfaces in the machine vision sector.

With its excellent image, fast interfaces, versatile inputs and an integrated multichannel strobe controller, the FXO offers an extremely flexible, powerful and economical camera concept. The small pixel enables more favorable lenses for the high resolutions.

// Powerful Camera Features

  • Resolutions up to 24.6 megapixels (up to 1.2") in a small housing with C/CS mount
  • Thermally highly optimized milled housing
  • State-of-the-art interfaces 10GigE, 25GigE and CoaXPress-12 with PoE or PoCXP
  • Mono and Color (Bayer) with Auto White Balance
  • Versatile trigger and exposure modes, global shutter
  • Auto and manual gain and exposure
  • Versatile binning modes with performance boost
  • Region of Interest (ROI)
  • 8 or 12 bit color depth
  • 1024 MB image memory (10GigE, 25GigE)
  • Logical trigger functions (PLC)
  • Power output (4-channel strobe controller) with 3A max
  • Electrical and optical inputs TTL-24V
  • Programmable timers and sequencers with logic modules
  • SDK available for Windows, Linux (X86, ARM) and macOS
  • GenTL driver, GenICam Standard 3.0
  • Suitable for cleanrooms

// Areas Of Application

The highest demands on image quality and data rate are the field of application of the FXO. The small pixels allow a high resolution in the application despite the small design and the use of inexpensive lenses.

The integrated GenICam strobe controller effectively saves costs by reducing the number of components. In plant engineering, the fast FXO scores with the latest sensor technology, the extended temperature range and many I/O interfaces.

FXO components

// SWIR

Our FXO SWIR cameras are built on Sony SenSWIR sensor technology and the robust FXO camera platform. Thanks to their broad spectral sensitivity and exceptional light efficiency, they support highly compact inspection systems covering wavelengths from the visible spectrum (400 nm) through short-wave infrared up to 1700 nm. A sophisticated thermal concept ensures excellent image quality and a wide dynamic range even under demanding conditions. An integrated 4-channel strobe controller enables advanced and synchronized inspection tasks.

Key features:

  • Sony SenSWIR sensor with 400–1700 nm spectral range and high quantum efficiency

  • Advanced two-point NUC (Non-Uniformity Correction)

  • CoaXPress-12 interface for minimal latency and maximum data throughput

  • 10GigE interface for cost-effective bandwidth and straightforward system integration

  • Image processing features including LUT, binning, ROI, and burst mode

  • Operating temperature support up to 60 °C

  • Industrial TTL-24V I/O with SafeTrigger, logic functions, programmable sequencers and timers, RS-232 interface, electrical and optical inputs, GenICam and GenTL compliance

Note: This product is subject to export control regulations. Written details regarding intended use and final destination are required.