FXO 25GigE
Brand New And Incredibly Fast
The FXO 25GigE delivers up to 671 fps with a resolution of 1.8 MP and RDMA technology.
The use of the 25GigE interface revolutionizes machine vision with outstanding performance features. The impressive bandwidth allows for the transfer of immense amounts of data, which is especially crucial for applications with high resolutions and fast frame rates.
Built For Dynamic Industrial Environments
This camera is equipped with RDMA (Remote Direct Memory Access) technology. With this technology, it is possible to transfer image data directly to the main memory of a PC. This does not stress the operating system and CPU, significantly improving reliability and performance and greatly reducing latency/response time. The CPU can perform other tasks due to this relief.
The technology enables near-real-time image processing and analysis through minimized latency, a critical consideration in dynamic industrial environments.
However, a firmware update also allows the camera to be switched to conventional streaming via GVSP (GigE Vision Stream Protocol).
With the 25GigE version of the successful FXO series, SVS-Vistek now offers a powerful tool in this sector. By using SFP28 optical transceivers, data transmissions over distances of up to 10,000 meters are possible, making it particularly suitable for extensive industrial sites. It integrates seamlessly into existing network structures, enabling companies to adapt the technology without massive hardware overhauls, resulting in cost efficiency. The FXO 25GigE also impresses with reliability and a robust, thermally highly optimized milled housing, which is essential for an uninterrupted and stable data flow.
The FXO 25GigE also impresses with a milled housing measuring just 50 x 50 x 100 mm, making it currently one of the most compact industrial cameras with a 25GigE interface in the world.
Technical highlights:
- Sony IMX sensors of the third and fourth generation
- GenICam 3.0 software interface
- 25GigE interface
- LUT, binning, ROI
- Electrical and optical inputs
- Up to 60°C operating temperature
- Integrated 4-channel strobe controller
- Industrial TTL-24V I/O interface with SafeTrigger, logic functions, programmable sequencers and timers and RS232 interface
- Extremely high data/frame rates
- Numerous accessory and cabling options
- Support for camera networks and synchronization methods (PTP)
- Low latency and jitter
- Cable lengths up to 10 kilometers
- Wide range of applications in industry and sport
- Ideal for cleanrooms