Products // Area Scan Cameras // FXO // FXO 10GigE
fxo 10gige

FXO 10GigE

Resolutions Of Up To 24.5 MP

The FXO 10GigE offers resolutions Of Up to 24.5 MP & frame rates of up to 242 fps. It stands for outstanding image quality. The fast 10GigE interface is an extremely economical interface and at the same time offers excellent conditions for use in larger networks. The large frame buffer and excellent packet resend ensure stable top transmission rates. Up to 100 m cable length is supported by the FXO's modern network technology.

FXO 10GigE back sRGB

Outstanding Image Quality

An excellent, low-noise image with high dynamic range is complemented by a comprehensive feature set. The Sony Pregius S sensors used are characterized by high light sensitivity and excellent homogeneity. Signal voltages, temperature resistance, I/O control, integrated strobe controller and firmware features are geared towards applications in industrial automation.

Technical highlights:

  • Sony Pregius S sensor, low-noise electronics
  • GenICam 3.0 software interface
  • 10GigE interface with PoE
  • LUT, binning, ROI
  • Electrical and optical inputs
  • Up to 60°C operating temperature
  • Integrated 4-channel strobe controller
  • Industrial TTL-24V I/O interface with SafeTrigger, logic functions, programmable sequencers and timers, RS232 interface
  • Ideal for cleanrooms

Also available as option with 32GB Data Storage, accessible via GenICam, for storing customer and camera specific data.

Areas Of Application

application icon

The FXO 10GigE environment is characterized by the highest data rate and flexibility requirements. The 10GigE interface is consistent with GigE in its application, supports distances of up to 100 m and can be used to power the camera (PoE).

application icon

The integrated GenICam strobe controller effectively saves costs by reducing the number of components. In plant engineering, the fast FXO scores points with the latest sensor technology and the extended temperature range and many I/O interfaces.