FXO 100GigE
Breaking Boundaries Between Speed And Precision
High resolution or high speed? Until now, you had to choose. The FXO 100GigE Series ends that compromise – delivering both unmatched image quality and extreme data throughput in one powerhouse platform. Powered by Sony’s latest ultra-speed Pregius S sensors and latest RDMA streaming technology, the FXO 100GigE captures every detail at blistering speed enabling faster inspection cycles without sacrificing accuracy.
Reliability Designed For The Future
Benefit From A Rich Feature Set And A Highly Advanced Platform!
- Ultra-fast Sony sensors
- Advanced thermal design
- Flexible QSFP28 interface
- Reliable RDMA streaming
Built For Your Vision:
FXO 100GigE Is The Perfect Camera For You If:
- You need maximum throughput without compromise, combining ultra-high resolution and extreme frame rates in a single camera
- Your application demands stable operation, where superior thermal design prevents throttling and ensure consistent image quality
- Your system layout requires long cable distances and flexible deployment, enabled by QSFP+ connectivity from short rack links to multi-kilometer fiber runs
- You are building or planning data-intensive inspection systems, where high-bandwidth image streams must reliably feed edge processing or AI-based analysis without becoming the bottleneck
// Benefits At A Glance
The FXO 100GigE Series delivers tangible advantages that directly translate into higher performance, greater reliability, and more flexible system design.
- No trade-off between resolution and speed – capture ultra-high-resolution images at extreme frame rates to maximize inspection accuracy and throughput
- Consistent performance under load – advanced thermal design prevents throttling, ensuring stable 24/7 operation
- Flexible system integration – QSFP+ connectivity supports cable lengths from short rack setups to multi-kilometer fiber links, simplifying layout and reducing infrastructure complexity
- Ready for data-intensive processing – sustained 100 GigE bandwidth reliably feeds edge processing and AI-based analysis without creating system bottlenecks
// Features
- Resolution: up to 24.5 megapixels
- Sensor: CMOS global shutter sensors from Sony
- Frame rates: up to 661 frames per second
- Housing options: Closed Housing
- Lens mount options: C-Mount
- Image colors: Monochrome and color
- Operating temperature: -10°C to +60°C
// For Demanding Temperature Requirements
Thanks to an advanced thermal design, FXO 100GigE cameras support operating temperatures of -10°C to 60°C while delivering full 100Gigabit data streams. With a good thermal connection, FXO 100GigE cameras guarantee reliable camera operation even at high ambient temperatures