802.3af PoE 功耗 External power: 2.6 W at 12 VDC | Power over Ethernet: 3.2 W 重量 200 g; 210 g (PoE) 尺寸 (L [...] 6/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) optional 分辨率 1388 (H) × 1038 (V) 传感器 Sony ICX267 [...] Manta G-146 is a value packed, flexible GigE Vision PoE camera. On request, board level versions with separate