Products // Frame Grabbers
Allied Vision Logo
frame grabbers overview

Frame Grabbers

Ultimate in performance with superior value CoaXPress and Camera Link frame grabbers

3625 Coaxlink QSFP 1

Coaxlink QSFP+

Four-connection CoaXPress-over-Fiber frame grabber

CoaxlinkQSFP28 1

Coaxlink QSFP28

100G CoaXPress-over-Fiber frame grabber

3629 CoaxlinkCXP12toQSFPConverter 4 1

Coaxlink CXP-12 to QSFP+ Converter

Four-connection CoaXPress CXP-12 to CoaXPress-over-Fiber converter

3632 Coaxlink Octo CXP12 1

Coaxlink Octo CXP-12 (coming soon)

Eight-connection CoaXPress CXP-12 frame grabber

3603 4 CoaxlinkQuadCXP12 1

Coaxlink Quad CXP-12

Four-connection CoaXPress CXP-12 frame grabber

3623 CoaxlinkQuadCXP12Value 1

Coaxlink Quad CXP-12 Value

Four-connection CoaXPress CXP-12 frame grabber

3624 CoaxlinkQuadCXP12DF 1

Coaxlink Quad CXP-12 DF

Four-connection CoaXPress CXP-12 frame grabber with Data Forwarding

3633 CoaxlinkQuadCXP123DLLE 1

Coaxlink Quad CXP-12 3D-LLE

Four-connection CoaXPress CXP-12 frame grabber with on-board laser line extraction for 3D profiling

3622 CoaxlinkDuoCXP12 1

Coaxlink Duo CXP-12

Two-connection CoaXPress CXP-12 frame grabber

3621 LH CoaxlinkMonoCXP12 1

Coaxlink Mono CXP-12-LH

One-connection CoaXPress CXP-12 frame grabber

3602 CoaxlinkOcto 1

Coaxlink Octo

PCIe 3.0 eight-connection CoaXPress frame grabber

1633 CoaxlinkQuadG3 1

Coaxlink Quad G3

PCIe 3.0 four-connection CoaXPress frame grabber

1633 LH CoaxlinkQuadG3 1

Coaxlink Quad G3 LH

PCIe 3.0 four-connection CoaXPress frame grabber (passive heatsink)

1637 CoaxlinkQuad3DLLE 1

Coaxlink Quad 3D-LLE

Quad CXP-6 frame grabber with on-board laser line extraction for 3D profiling

1628 GrablinkDuo 1

Grablink Duo

Frame grabber for one full- or two base-configuration Camera Link cameras

1622 GrablinkFull 1

Grablink Full

Frame grabber for one full-configuration Camera Link camera

1626 GrablinkFullXR 1

Grablink Full XR

Frame grabber for one full-configuration Camera Link camera with support for extra long cables

1624 GrablinkBase 1

Grablink Base

Frame grabber for one base-configuration Camera Link camera

1623 GrablinkDualBase 1

Grablink DualBase

Frame grabber for two base-configuration Camera Link cameras

Overview - Frame Grabbers

Placeholder Image
Placeholder Image