Coaxlink Quad CXP-12 DF
Four-connection CoaXPress CXP-12 frame grabber with Data Forwarding
- Four CoaXPress CXP-12 connections and four Data Forwarding outputs: 5,000 MB/s camera bandwidth
- PCIe 3.0 (Gen 3) x8 bus: 6,700 MB/s bus bandwidth
- Feature-rich set of 10 digital I/O lines
- Extensive camera control functions
- Memento Event Logging Tool
CoaXPress Data Forwarding
The data forwarding capability allows image data from one camera to be transferred to multiple frame grabbers on different Host PCs to distribute the image processing load. Data can be distributed between up to 10 synchronized daisy chained PCs. PCs can be close to each other or up to 40 meters away.
Acquire images from the fastest and highest resolution cameras
- Highest data acquisition rate in the industry
- Up to 5,000 MB/s bandwidth from camera to host PC memory
Long Cable Support
-
- 40 meters at CXP-12 speed (12.5 Gbps)
- 72 meters at CXP-6 speed (6.25 Gbps)
- 100 meters at CXP-3 speed (3 Gbps)
Line-Scan Triggering Capabilities
Allied Vision frame grabbers offer many capabilities to synchronize line-scan or 1D cameras, sensors and lighting controllers. Frame grabbers can control the camera scanning rate based on the signals received from a motion encoder.
They support continuous web scanning (to inspect infinite, continuously moving surfaces without losing a single line) and discrete object scanning (to acquire the image of objects moving in front of the camera).
Area-Scan Triggering Capabilities
Allied Vision frame grabbers offer many capabilities to synchronize area-scan or 2D cameras, sensors and lighting controllers, for stationery or moving objects in the field of view, or moving cameras.
Benefits
Compatible With eGrabber
-
- eGrabber Studio: eGrabber’s interactive evaluation and demonstration application, giving access to GenICam features exposed by GenTL Producers
- GenTL Console: A command-line tool giving access to the functions and commands exposed by the Euresys GenTL Producers
PCIe 3.0 (Gen 3) x8 Bus
- 7,800 MB/s peak bus bandwidth
- 6,700 MB/s sustained bus bandwidth
Power Over CoaXPress
-
- Feed your camera up to 17 W per channel under 24 VDC with automatic device detection, measurement and overload protection.
- Total and per-channel voltage and current measurement is possible, allowing validation and performance deviation monitoring.
Use Standard Coaxial Cables
-
- A single inexpensive cable for data transfer, camera control, trigger and power supply
- Top reliability and flexibility, performs in the harshest environments
Micro-BNC (HD-BNC™) Connectors For Reliable Connection
-
- Trusted push and turn, bayonet-style positive lock
- Allows for quick and easy connects and disconnects
Direct GPU Transfer
-
- Sample programs for AMD DirectGMA and NVIDIA (CUDA) available.
- Direct GPU transfer eliminates unnecessary system memory copies, lowers CPU overhead, and reduces latency, resulting in significant performance improvements in data transfer times for applications.
- Direct capture of image data to GPU memory is available using AMD’s DirectGMA. Compatible with AMD FirePro W5x00 and above and all AMD FirePro S series products.
High-Performance DMA (Direct Memory Access)
-
- Direct transfer into user-allocated memory
- Hardware scatter-gather support
Compliant with GenIcam
Including support for:
- GenApi
- The Standard Feature Naming Convention (SNFC)
- GenTL
C2C-Link Camera Synchronization
Allows to accurately synchronize multiple area-scan or line-scan cameras connected
-
- to the same card
- to different cards in the same PC
- to different cards in different PCs
Windows, Linux, And macOS Drivers Available
Including support for Intel 64-bit platforms as well as ARM 64-bit platforms.
Memento Event Logging Tool
Memento is an advanced development and debugging tool available for Coaxlink and Grablink cards.
Memento records an accurate log of all the events related to the camera, the frame grabber and its driver as well as the application.
- It provides the developer with a precise timeline of time-stamped events, along with context information and logic analyzer view
- It provides valuable assistance during application development and debugging, as well as during machine operation
Other benefits
General Purpose I/O Lines
-
- Compatible with a wide range of sensors and motion encoders.
- High-speed differential inputs: Quadrature motion encoder support up to 5 MHz.
- Isolated current-sense inputs: 5V, 12V, 24V signaling voltages accepted, up to 50 kHz, individual galvanic isolation up to 250VDC and 170VAC RMS.
- Isolated contact outputs.
- High-speed 5V-compliant TTL inputs/ LVTTL outputs.
Flexible Line-Scan Camera Operation With The Rate Converter
- The rate converter is a smart, programmable frequency multiplier/divider.
- Used with motion encoders and line-scan cameras, it allows the user to choose the aspect ratio of the pixels in the image.
- It provides a way to calibrate the acquisition chain to easily reach square (1:1 aspect ratio) pixels.
eGrabber
Discover our Frame Grabber software
Need help?
Find technical documentation for CoaXPress and Camera Link frame grabbers
General
| Product name: | PC3624 Coaxlink Quad CXP-12 DF |
| Product code: | 3624 |
| Product status: | Released |
Mechanical
| Form factor: | PCIe Card |
| Cooling method: | Air cooling / fan-cooled |
Host Bus
| Standard: | PCIe 3.0 |
Camera Inputs
| Camera interface standard: | CoaXPress |