Products // Frame Grabbers // Grablink Base
1624 GrablinkBase 1

Grablink Base

Frame grabber for one base-configuration Camera Link camera

- For one Camera Link Base or Lite configuration camera
- Directly compatible with our Camera Link cameras
- Supports PoCL, Power over Camera Link
- ECCO: Extended Camera Link cable length
- PCIe x1 bus: 200 MB/s sustained delivery bandwidth
- Feature-rich set of 10 digital IO lines
- Memento Event Logging Tool

Camera Link

Camera Link is a serial communication protocol standard designed for camera interface applications

Camera Link is a point-to-point semi-parallel/semi-serial data interface using multiple Low-Voltage Differential Signaling (LVDS) pairs and one or two 26-pin Miniature Delta Ribbon (MDR-26) or SDR-26 connectors. Different Camera Link Configurations are available, they range from Camera Link Base, with one connector / cable providing a bandwidth of 2 Gbps up to Camera Link 80-bit (Deca), with two connectors / cables providing a bandwidth of 6.8 Gbps (850 Mbytes/s). In addition to image transfer, four camera control signals provide direct, no latency control of the camera.

Ecco 1

ECCO: Extended Camera Link Cable Operation

Use longer, up to 15 meters long, Camera Link cables!

Line scan Metadata

Line-Scan Triggering Capabilities

Allied Vision frame grabbers offer many capabilities to synchronize line-scan or 1D cameras, sensors and lighting controllers. Frame grabbers can control the camera scanning rate based on the signals received from a motion encoder.

They support continuous web scanning (to inspect infinite, continuously moving surfaces without losing a single line) and discrete object scanning (to acquire the image of objects moving in front of the camera).

Area scan Metadata

Area-Scan Triggering Capabilities

Allied Vision frame grabbers offer many capabilities to synchronize area-scan or 2D cameras, sensors and lighting controllers, for stationery or moving objects in the field of view, or moving cameras.

Benefits

High-Performance DMA (Direct Memory Access)

    • Direct transfer into user-allocated memory
    • Hardware scatter-gather support
DMA

General Purpose I/O Lines

    • Compatible with a wide range of sensors and motion encoders.
    • High-speed differential inputs: Quadrature motion encoder support up to 5 MHz.
    • Isolated current-sense inputs: 5V, 12V, 24V signaling voltages accepted, up to 50 kHz, individual galvanic isolation up to 250VDC and 170VAC RMS.
    • Isolated contact outputs.
    • High-speed 5V-compliant TTL inputs/ LVTTL outputs.

Flexible Line-Scan Camera Operation With The Rate Converter

  • The rate converter is a smart, programmable frequency multiplier/divider.
  • Used with motion encoders and line-scan cameras, it allows the user to choose the aspect ratio of the pixels in the image.
  • It provides a way to calibrate the acquisition chain to easily reach square (1:1 aspect ratio) pixels.

Windows and Linux drivers available

DriverWinDSLinux

Multicam

Discover our Camera Link software

Placeholder Image
Placeholder Image

Need help?

Find technical documentation for CoaXPress and Camera Link frame grabbers

Documentation & Downloads

General

Product name: PC1624 Grablink Base
Product code: 1624
Product status: Released

Mechanical

Form factor: PCIe Card
Cooling method: Air cooling / fan-cooled

Host Bus

Standard: PCIe 1.0

Camera Inputs

Camera interface standard: Camera Link

PC1624 Grablink Base