Coaxlink Quad CXP-12 3D-LLE
Four-connection CoaXPress CXP-12 frame grabber with on-board laser line extraction for 3D profiling
- Laser line extraction with zero host CPU usage
- Single and Dual Laser Line Extraction into a depth map
- Real-time generation of 16-bit 3D height maps
- Choice of algorithms: Maximum, Peak, Center of Gravity (COG)
- Precision: up to 1/256 pixel (with Peak and COG algorithms)
- Performance: 76,000 profiles/s from 1024 x 128 images. 152,000 profiles/s from 1024 x 64 images
- Four CoaXPress CXP-12 connections: 5,000 MB/s camera bandwidth
- Memento Event Logging Tool
Real-time generation of 16-bit 3D height maps
The Coaxlink directly transfers the computed 3D height map to the host PC memory without delay, in real-time.
Laser line extraction with zero host CPU usage
The Coaxlink's on-board FPGA measures the position of the laser line during the image acquisition without loading the host CPU.
Area-Scan Triggering Capabilities
Allied Vision frame grabbers offer many capabilities to synchronize area-scan or 2D cameras, sensors and lighting controllers, for stationery or moving objects in the field of view, or moving cameras.
Benefits
Dual laser line extraction
Supported by software and hardware implementations, the dual laser line extraction process reduces the effect of occlusions. Occlusions occur when some parts of the objects are not lit by any laser. Using two lasers with different angles reduces these undefined areas. The object-based calibration included in Easy3DLaserLine allows combining the acquired data into a single calibrated point cloud.
PCIe 3.0 (Gen 3) x8 Bus
- 7,800 MB/s peak bus bandwidth
- 6,700 MB/s sustained bus bandwidth
Long Cable Support
- 40 meters at CXP-6 speed (6.25 Gbps)
- 100 meters at CXP-3 speed (3 Gbps)
Power Over CoaXPress
- Feed your camera up to 17 W per channel under 24 VDC with automatic device detection, measurement and overload protection.
- Total and per-channel voltage and current measurement is possible, allowing validation and performance deviation monitoring.
Use Standard Coaxial Cables
-
- A single inexpensive cable for data transfer, camera control, trigger and power supply
- Top reliability and flexibility, performs in the harshest environments
Robust Connectors For Reliable Connections
Coaxlink CXP-6 uses DIN 1.0/2.3 connectors with push/pull latching system.
Compatible With eGrabber
- eGrabber Studio: eGrabber’s interactive evaluation and demonstration application, giving access to GenICam features exposed by GenTL Producers
- GenTL Console: A command-line tool giving access to the functions and commands exposed by the Euresys GenTL Producers
C2C-Link Camera Synchronization
Allows to accurately synchronize multiple area-scan or line-scan cameras connected
-
- to the same card
- to different cards in the same PC
- to different cards in different PCs
Memento Event Logging Tool
-
- Memento is an advanced development and debugging tool available for Coaxlink and Grablink cards.
- Memento records an accurate log of all the events related to the camera, the frame grabber and its driver as well as the application.
- It provides the developer with a precise timeline of time-stamped events, along with context information and logic analyzer view.
- It provides valuable assistance during application development and debugging, as well as during machine operation.
Compliant With GenICam
Including support for:
-
- GenApi
- The Standard Feature Naming Convention (SFNC)
- GenTL
High-Performance DMA (Direct Memory Access)
-
- Direct transfer into user-allocated memory
- Hardware scatter-gather support
Windows, Linux, And macOS Drivers Available
Including support for Intel 64-bit platforms as well as ARM 64-bit platforms.
General Purpose I/O Lines
-
- Compatible with a wide range of sensors and motion encoders.
- High-speed differential inputs: Quadrature motion encoder support up to 5 MHz.
- Isolated current-sense inputs: 5V, 12V, 24V signaling voltages accepted, up to 50 kHz, individual galvanic isolation up to 250VDC and 170VAC RMS.
- Isolated contact outputs.
- High-speed 5V-compliant TTL inputs/ LVTTL outputs.
eGrabber
Discover our Frame Grabber software
Need help?
Find technical documentation for CoaXPress and Camera Link frame grabbers
General
| Product name: | PC3633 Coaxlink Quad CXP-12 3D-LLE |
| Product code: | 3633 |
| Product status: | Released |
Mechanical
| Form factor: | PCIe Card |
| Cooling method: | Air cooling / fan-cooled |
Host Bus
| Standard: | PCIe 3.0 |
Camera Inputs
| Camera interface standard: | CoaXPress |