General
| Model: | Prosilica GT 5400 |
| Product series: | Prosilica GT |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono or Color |
| Spectrum: | Visible |
| Resolution: | 5,472 × 3,084 (16.90 MP) |
| Sensor model: | Sony IMX387 |
| Sensor architecture (material): | CMOS |
| Shutter type(s): | Global Shutter |
| Sensor size: | 22.66 mm ø (Type 4/3) |
| Pixel size: | 3.45 µm × 3.45 µm |
Pixel formats
| Sensor bit depth: | 12-bit |
| Monochrome pixel formats: | Mono8, Mono12Packed, Mono12 |
| YUV pixel formats: | YUV411Packed, YUV422Packed, YUV444Packed |
| RGB pixel formats: | RGB8Packed, BGR8Packed |
| Bayer pixel formats: | BayerRG8, BayerRG12, BayerRG12Packed |
Imaging performance
| Quantum efficiency @ 529 nm: | 64 % |
Timing and gain
| Max. frame rate: | 7 fps |
I/Os and power
| Non-isolated lines: | 1 input, 2 outputs |
| Specific non-isolated lines: | 1 |
| Opto-isolated lines: | 1 input, 2 outputs |
| Power supply: | 7 to 25 VDC AUX or IEEE 802.3at Type 1 PoE |
| Power consumption: | External power: 5.2 W at 12 VDC | Power over Ethernet: 6.4 W |
Operating conditions
| Operating temperature (housing): | -20 °C to 50 °C (housing (without condensation)) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 96 × 66 × 53 |
| Weight: | 372 g |
On-board memory and FPGA
| Image buffer (RAM): | 128 MByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Prosilica GT 5400
16.8 megapixel machine vision camera with Sony IMX387 CMOS sensor
Resolution
5,472 × 3,084 (16.90 MP)
Framerate
7 fps
Digital Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
Prosilica GT5400 is a large format camera equipped with a GigE Vision compliant Gigabit Ethernet port and Hirose I/O port. This camera incorporates the second generation Sony IMX387 Exmor CMOS sensor with Pregius global shutter technology.
Do you have any questions? We are here to help.