Prosilica GT
Robust Design For High-End Vision
Prosilica GT is a robust, fan-less, passive cooled camera.
Benefit from a high imaging performance!
High-Resolution Cameras For Demanding Applications
Engineered For Every Environment
The rugged housing optimized for heat dissipation makes Prosilica GT the ideal solution for harsh environments. The various lens control options allow constant adjustment of the image brightness to changing light conditions. Offering resolutions of up to 31 megapixels, they are ideal for high-definition imaging applications with demanding requirements of robustness and design-in flexibility.
// Benefits At A Glance
Prosilica GT is a robust, fan-less, passive cooled camera. Benefit from a high imaging performance!
- High image quality for CCD and CMOS sensors
- Robust, passively cooled housing, ideal for harsh environments with extreme temperature variations
- Temperature monitoring to ensure trouble-free camera operation
- Wide range of lens mount support including electronic lens control option for applications with varying lighting conditions and working distances
- Simple system integration through GenICam-compatible feature control, Power over Ethernet (PoE), or Trigger over Ethernet (ToE)
- Extensive I/O functionality including RS232 interface for easy communication with external devices
- Support for the IEEE 1588 Precision Time Protocol (PTP) for precise synchronization of multi-camera systems
- Optionally also available without sensor glass (removed cover glass variant) for optimal image quality in laser analysis applications
// Features
- Resolutions: up to 31 megapixels
- Sensor: CCD and CMOS global shutter sensors from Sony, ON Semi, and CMOSIS/ams
- Frame rates: up to 53 frames per second
- Housing options: Rugged design for extreme environments
- Lens mount options: Depending on the camera model, eight different mounts are available, from CS-Mount to TFL-Mount including planarity adjusted mount options
- Image colors: Monochrome, color, and near-infrared (NIR)
Do you have any questions? We are here to help you.
// Various Lens Mount Options To Support A Large Variety Of Lenses
From all Gigabit Ethernet cameras, Prosilica GT is our flagship for high-performance imaging under harsh operating conditions. Beyond the precision machined 6061 aluminum housing, anodized coating, and rugged fan-less deisgn, this premium camera series is available with a wide range of lens mounts to accomodate all the popular lenses used in most machine vision applications. No additional adapter is required.
All lens mounts are designed in-house and are tested for vibration and shock along with camera electronics.
Sensors are precisely aligned in the camera and we offer planarity adjusted mounts for applications requiring a higher degree of sensor alignment.
Depending on selected model options for:
- CS-Mount
- F-Mount PA
- C-Mount
- M58-Mount
- M58-Mount PA
- EF-Mount PA
- M42-Mount PA
- M42-Mount
- TFL-Mount