General
| Model: | Goldeye G-034 SWIR TEC2 |
| Product series: | Goldeye G |
| Status: | Prototype/engineering sample |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | SWIR |
| Spectral range: | 900 nm to 1700 nm |
| Resolution: | 636 × 508 (0.30 MP) |
| Sensor model: | FPA 636 × 508 | 15 µm | InGaAs |
| Sensor architecture (material): | InGaAs |
| Sensor size: | 12.2 mm ø (12.2 mm (diagonal)) |
| Pixel size: | 15.00 µm × 15.00 µm |
Pixel formats
| Sensor bit depth: | 8-bit to 16-bit |
| Monochrome pixel formats: | Mono8, Mono10, Mono10p, Mono10Packed, Mono12, Mono12p, Mono12Packed, Mono14, Mono16 |
Timing and gain
| Max. frame rate: | 303 |
I/Os and power
| Non-isolated lines: | LVTTL I/Os: 1 input, 1 output |
| Specific non-isolated lines: | 115 200 Baud, 8N1 (adjustable) |
| Opto-isolated lines: | 1 Input, 2 Outputs |
| Power supply: | 10.8 V DC to 30.0 V or via PoE |
| Power consumption: | 21 W (at 12 VDC), <23 W (PoE) |
Operating conditions
| Operating temperature (housing): | -20 °C to 55 °C (housing) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 90 × 80 × 80 |
| Weight: | 740 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 MByte |
| Non-volatile memory (Flash): | 262 MByte |
Interfaces
| Digital interface: | IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) |
Goldeye G-034 SWIR TEC2
Goldeye G-034 TEC2 - High-speed VGA InGaAs camera
Resolution
636 × 508 (0.30 MP)
Framerate
303 fps
Digital Interface
IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE)
The Goldeye G-034 TEC2 high-speed camera is the fastest VGA resolution short wave infrared camera (SWIR) with GigE Vision interface. Frame rates up to 303 fps at full resolution enable you to access versatile application fields and to speed up your processes.
Do you have any questions? We are here to help.