Goldeye G

Goldeye G

See The Invisible

Goldeye G cameras combine the advantages of the established GigE Vision standard with the variety of the Goldeye and Goldeye Pro platform. Goldeye G provides InGaAs sensor technology for sensitivity in the short wave infrared spectrum ranging from 900 nm to 1,700 nm. Some models have extended sensitivity in the visible spectrum down to 400 nm or up to 2,200 nm.

Goldeye Series 1920X720

Built For Your Vision

Goldeye G Is The Perfect Camera For You If:

  • You are looking for extended sensitivity down to 400 nm or up to 2200 nm.
  • You need constant and high image quality in the infrared spectrum.
  • You demand high frame rates to speed up your processes.
  • Your SWIR application is exposed to extreme temperatures.
  • Your application requires a GigE Vision compliant camera.

// Short-Wave Infrared (SWIR) Cameras With InGaAs Sensor Technology

Goldeye G cameras with GigE Vision interface are equipped with InGaAs sensor technology making them sensitive in the short wave infrared spectrum ranging from 900 nm to 1,700 nm. Some models have extended sensitivity in the visible spectrum down to 400 nm or up to 2,200 nm. All Goldeye SWIR cameras can be operated at very high frame rates and capture outstanding low-noise images. They are the perfect choice for industrial and scientific applications beyond the visible spectrum.

// Benefits At A Glance

Goldeye G is a compact industrial and advanced scientific SWIR camera series. Benefit from its high versatility!

  • Its modular design offers you SWIR cameras in multiple flavors whether resolution, interface, lens mount, optical filter, or sensor cooling technologies (TEC1, TEC2, TECless).
  • Multiple image processing features and optional sensor cooling ensure best imaging results with low noise, high linearity and dynamic range.
  • High frame rates enable to speed up your processes.
  • Experience an eased system integration supported by features like, PoE (Power over Ethernet) enabling single cable solutions, comprehensive I/O control functionality, or multiple mounting options.

// Features

  • Resolution: Up to 1.3 megapixels (XGA resolution)
  • Sensor: InGaAs FPA sensors, spectral range 900 to 1700 nm (SWIR) and 400 to 1700 nm (Sony VSWIR)
  • Frame rates: Up to 344 frames per second
  • Housing options: Small form factor, ruggedized precision machined 6061 aluminum housing with premium anodized coating
  • Lens mount options: C-Mount, F-Mount, M42-Mount
  • Chroma: Monochrome short-wave infrared (SWIR), monochrome visible spectrum with short-wave infrared (VSWIR)

// Stabilized Sensor Temperatures Using Thermo-electric Cooling (TEC)

Goldeye G cameras support active and passive thermal management features and are available in two housing designs. The compact, rugged industrial version is available either with or without single-stage thermo-electric cooler (TEC) that support model-specific both sensor cooling and heating to optimize the adoption to environmental conditions and ensure reproduceable imaging results.

The advanced scientific version is equipped with single- or dual-stage TEC that is integrated into a nitrogen filled cooling chamber to enable strong sensor cooling up to 60K without condensation and to capture images at very long exposure times. Here the heat generated by the TEC is removed by an internal fan that can be switched off to prevent image artefacts caused by vibrations.

The active sensor cooling is supported by the robust heat dissipative alluminium housing enabling an extended operating temperature range for Goldeye G cameras.

// The Right Accessories For Every Application

The Goldeye G camera series can be equipped with several accessories.