FXO CXP (4 Connections)
With four CoaXPress-12 connections in an ultra-slim, passively cooled housing, this camera enables data rates of up to 50 Gbit/s.
The FXO CXP (4 Connections) combines high quality imaging with advanced frame rates in a remarkably slim housing. Powered via CoaXPress and built around Sony Pregius S™ sensors, it delivers efficient performance without active cooling. Its modular mount concept ensures seamless integration into space-constrained and high-performance vision systems.
Reliability designed for the future
Benefit from a rich feature set and a highly advanced platform!
- Best performance in an ultra-compact housing with 50 × 50 mm footprint
- Stable operation with vibration-free passive cooling, ideal for cleanroom environments
- Lower system complexity thanks to Power-over-CXP
- Maximum flexibility through modular mounting options
Built for Your Vision:
FXO CXP (4 Connections) is the perfect camera for you if:
- You need to inspect fine details at high tact rates in tight spaces
- Power efficiency is critical for your application
- Your system requires reliable, fanless operation
- You want to eliminate external power supplies and reduce cabling
// Benefits at a glance
The FXO CXP (4 Connections) series delivers tangible advantages that translate directly into higher performance, greater reliability, and more flexible system design.
- Ultra-slim 50 × 50 mm footprint
- Optimized for high efficiency
- Passive, fanless cooling
- Advanced image quality and frame rates
- Flexible modular mount
- Power-over-CXP
// Features
- Resolution: up to 24.4 megapixels
- Sensor: Sony BSI global shutter sensors
- Frame rates: up to 339 frames per second
- Interface: CoaXPress 2.0 (CXP-12), 4 connections
- Lens mount options: Flat Front, C-mount
- Image colors: Monochrome and color
- Operating temperature: -10°C to +60°C
// For demanding temperature requirements
Thanks to its advanced power efficiency and thermal design, the camera supports operating temperatures from -10°C to 60°C while delivering full 4-channel CXP-12 data streams without active cooling.