The EXO Series
The Integrator's Camera
A wide variety of CMOS sensors are installed in the EXO. It offers a wide range of interfaces such as GigE Vision, Camera Link and USB3 Vision, all with an integrated strobe controller.
Precision-Milled Unibody Housing
- Precision-milled unibody housing
- 256 MB burst mode memory inside (GigE)
- USB3 Vision, GigE Vision, and CameraLink Interfaces available
EXO Camera Link Base
EXO GigE
EXO USB3
Built for Your Vision
EXO Is The Perfect Camera For You If:
- You're looking for a reliable, flexible, and powerful camera in a compact and economical package
- You want to easily integrate a camera into your system
- You require a camera with a precision-milled unibody housing for high-temperature environments
- You need various mounting holes providing reliable support even for heavy lenses
// Versatile Sensors - Established Interfaces
The precisely crafted unibody housing and a wide range of CMOS sensors from Sony and CMOSIS form the basis for this versatile industrial camera. The EXO is easy to integrate thanks to the large number of standardized mounting holes and offers a stable connection for any type of lens.
With an excellent image, outstanding temperature performance, multiple inputs, PLC functionality and a multichannel strobe controller, the EXO offers an extremely flexible, powerful and economical overall package.
// Powerful Features
- Resolutions 1.6 to 31.4 megapixels (up to 3/4")
- Unibody housing, up to 60°C operating temperature
- Mono and Color (Bayer) with Auto White Balance
- Multiple trigger and exposure modes
- Auto and manual gain and exposure
- Wide range of binning modes
- Region of Interest (ROI)
- 8 or 12 bit color depth
- 256 MB burst mode image memory (GigE)
- Logical trigger functions (PLC)
- Power output (4-channel strobe controller)
- Electric and optical inputs TTL-24V
- Programmable timer and sequencer with logic
- SDK available for Windows, Linux and MacOS
- C-Mount, M42 or Micro Four Thirds Mount
- GenTL driver, GenICam Standard 3.0
// Many Interfaces And An Extended Temperature Range
A close thermal connection of the low-power optimized electronics and the sensor to the unibody housing enables operating temperatures of 60°C for most EXOs. The EXO is available with the established GigE Vision, Camera Link and USB3 Vision interfaces and supports the latest standards such as GenICam 3.0 and USB 3.1. In the tracer version, it controls all lens functions such as zoom, focus and iris with its MFT bayonet. The integrated power I/O interface enables simple control tasks to be performed with hardware precision via the PLC functionality and/or up to 4 LED lights to be controlled directly without additional drivers.
The EXO series therefore fulfills a wide range of different requirements: A robust and precise industrial camera, extremely scalable with a wide range of CMOS sensors, easy to integrate thanks to standardized pinouts and consistent dimensions, extremely flexible due to availability in the most important interface standards and rich in important features.
// SWIR
Our EXO SWIR cameras combine Sony SenSWIR sensor technology with the compact and proven EXO camera architecture. Their wide spectral sensitivity and high quantum efficiency enable space-saving inspection solutions spanning the visible range from 400 nm through the SWIR spectrum up to 1700 nm. A carefully engineered thermal concept ensures stable performance, excellent image quality, and a high dynamic range even in challenging industrial environments. The integrated 4-channel strobe controller supports sophisticated and precisely synchronized inspection applications.
Key features:
-
Sony SenSWIR sensor with 400–1700 nm spectral sensitivity and high quantum efficiency
-
Advanced two-point NUC (Non-Uniformity Correction)
-
CoaXPress-12 interface for ultra-low latency and high-speed data transmission
-
10GigE interface for cost-efficient bandwidth and simple system integration
-
Image control features such as LUT, binning, ROI, and burst mode
-
Operating temperature up to 60 °C
-
Industrial TTL-24V I/O interface including SafeTrigger, logic functions, programmable sequencers and timers, RS-232 interface, electrical and optical inputs, GenICam and GenTL support
Note: This product is subject to export control regulations and requires written information regarding intended use and final destination.