EXO Camera Link Base
Small, very robust, easy to integrate.
Camera Link impresses with its high bandwidths and broad acceptance. For the first time, the EXO also includes features such as 4IO Strobe Control and LUT in a Camera Link model.
The EXO Camera Link - Small & robust
- GenICam compatible
- Latest sensors, high transmission rates
- Low latency times with Camera Link
- Integrated 4-channel strobe controller
- Electrical and optical inputs
- Up to 60°C operating temperature
- Industrial TTL-24V I/O interface with SafeTrigger, logic functions, programmable sequencers and timers, RS232 interface