exo gige

EXO GigE

Resolutions from 1.6 to 24.5 MP.

GigE Vision is the standard interface in industrial automation. The EXO GigE impresses with stable transmission even under high network loads and a generously dimensioned burst mode image memory, with which speeds of over 300% of the normal frame rate can be achieved.

EXO Back GigE sRGB

The standard interface of industrial automation

An excellent, low-noise image with high dynamics is complemented by a comprehensive range of functions. Signal voltages, temperature resistance, I/O control, integrated strobe controller and firmware features are geared towards industrial automation applications.

  • First-class sensors, low-noise electronics
  • GenICam 3.0 and GigE Vision
  • LUT, binning, ROI, burst mode
  • Electrical and optical inputs
  • Operating temperature up to 60°C
  • Integrated 4-channel strobe controller
  • Industrial TTL-24V I/O interface with SafeTrigger, logic functions, programmable sequencers and timers, RS232 interface

Areas of application

application icon

With its 24V interface, the EXO GigE is recommended for classic quality assurance in factory floor automation. The integrated GenICam strobe controller effectively saves costs by reducing the number of components.

application icon

In plant engineering, the EXO scores with the latest sensor technology and the extended temperature range, many I/O interfaces, the strobe controller and burst mode.