5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 2848 (H) × 2848 (V) Spectral range 200 to 1000 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: TbdW at 12 VDC (typical) | Power
r/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 1296 (H) × 1032 (V) Spectral range 400 to 1700 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 2.9 W at 12 VDC (typical) | Power
5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 1632 (H) × 1248 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 6.3 W at 12 VDC (typical) | Power
5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 2464 (H) × 2056 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 6.1 W at 12 VDC (typical) | Power
5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 1296 (H) × 1032 (V) Spectral range 400 to 1700 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 4.9 W at 12 VDC (typical) | Power
5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 816 (H) × 624 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 6.6 W at 12 VDC (typical) | Power
1/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 2848 (H) × 2848 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.7 W at 12 VDC (typical) | Power
0/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 2464 (H) × 2064 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.2 W at 12 VDC (typical) | Power
7/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 2464 (H) × 2056 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.1 W at 12 VDC (typical) | Power