1/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 320 (H) × 256 (V) Spectral range 900 nm to 1700 [...] e/g-008-tec1/ 电源要求 (DC) 10.8 V to 30.0 V or via PoE 功耗 10.8 W (at 12 VDC),
1/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 320 (H) × 256 (V) Spectral range 900 nm to 1700 [...] 08-cool-tec1/ 电源要求 (DC) 10.8 V to 30.0 V or via PoE 功耗 10.7 W (at 12 VDC),
1/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 656 (H) × 520 (V) Spectral range 400 nm to 1700 [...] -030-tec1/ 电源要求 (DC) 10.8 V DC to 30.0 V or via PoE 功耗 Maximum: 10.8 W (at 12 VDC),
2/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 320 (H) × 256 (V) Spectral range 1100 nm to [...] swir-19-tec2/ 电源要求 (DC) 10.8 V to 30.0 V or via PoE 功耗 20 W (at 12 VDC),
1/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 640 (H) × 512 (V) Spectral range 900 nm to 1700 [...] °C (housing) 电源要求 (DC) 10.8 V DC to 30.0 V or via PoE Goldeye G-033 TEC1 Page 2/6 V1.0.5, 2023-Feb-22
s/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 640 (H) × 512 (V) Spectral range 900 nm to 1700 [...] °C (housing) 电源要求 (DC) 10.8 V DC to 30.0 V or via PoE 功耗 6.0 W (at 12 VDC),
1/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 1280 (H) × 1024 (V) Spectral range 400 nm to [...] -130-tec1/ 电源要求 (DC) 10.8 V DC to 30.0 V or via PoE 功耗 Maximum: 10.8 W (at 12 VDC),
2/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 636 (H) × 508 (V) Spectral range 1100 nm to [...] r-19-tec2/ 电源要求 (DC) 10.8 V DC to 30.0 V or via PoE 功耗 21 W (at 12 VDC),
2/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 636 (H) × 508 (V) Spectral range 1200 nm to [...] r-22-tec2/ 电源要求 (DC) 10.8 V DC to 30.0 V or via PoE 功耗 21 W (at 12 VDC),