5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 4024 (H) × 3036 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 6.1 W at 12 VDC (typical) | Power
5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 1936 (H) × 1216 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 6.0 W at 12 VDC (typical) | Power
产品编码 18803 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 4112 (H) × 2176 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.5 W at 12 VDC (typical) | Power
产品编码 18801 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 4112 (H) × 2176 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.5 W at 12 VDC (typical) | Power
5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 2464 (H) × 2056 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 6.1 W at 12 VDC (typical) | Power
0/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 1936 (H) × 1216 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.6 W at 12 VDC (typical) | Power
产品编码 17791 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 1936 (H) × 1216 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.0 W at 12 VDC (typical) | Power
5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 1632 (H) × 1248 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 6.3 W at 12 VDC (typical) | Power
8/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 1456 (H) × 1088 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX or IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.6 W at 12 VDC (typical) | Power
产品编码 17788 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 1936 (H) × 1216 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.0 W at 12 VDC (typical) | Power