产品编码 18800 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 4112 (H) × 2176 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.5 W at 12 VDC (typical) | Power
0/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 4512 (H) × 4512 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.8 W at 12 VDC (typical) | Power
0/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 5328 (H) × 4608 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 4.0 W at 12 VDC (typical) | Power
0/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 5496 (H) × 3672 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.6 W at 12 VDC (typical) | Power
5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 1632 (H) × 1248 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE Alvium G5-203m Closed Housing CS-Mount Page 2/4 V1
5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 1632 (H) × 1248 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE Alvium G5-203m Closed Housing C-Mount Page 2/4 V1
2/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 4128 (H) × 3008 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.8 W at 12 VDC (typical) | Power
0/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 5328 (H) × 3040 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 3.7 W at 12 VDC (typical) | Power
dust and noise. • External power source versus PoE Powering the Goldeye via the I/O port, for examp [...] less heat dissipation than using Power over Ethernet (PoE) to power the camera. • Optimized sensor tempera