command over Ethernet No extra wiring required; PoE cameras allow single cable solution. Lag (PC-->Exposure): [...] command over Ethernet No extra wiring required; PoE cameras allow single cable per camera solution. Lag
applications. The Manta is optionally available with PoE (Power over Ethernet). Get our support! Applications [...] medical housing Board level versions on request PoE (Power over Ethernet) Get in contact with our experts
GT2460 Interface IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) Sensor Sony IMX264 Pixel Size 3.45 µm × 3.45 µm [...] condensation) Power consumption 3.4 W at 12 VDC; 4.2 W PoE Body dimension ( L × W × H in mm) 86 × 53 × 33 (including