2/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 320 (H) × 256 (V) Spectral range 1200 nm to [...] swir-22-tec2/ 电源要求 (DC) 10.8 V to 30.0 V or via PoE 功耗 20 W (at 12 VDC),
1/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 636 (H) × 508 (V) Spectral range 900 nm to 1700 [...] -034-tec1/ 电源要求 (DC) 10.8 V DC to 30.0 V or via PoE 功耗 10.8 W (at 12 VDC),
电源要求 (DC) 10.8 V to 30.0 V or via PoE+ 功耗 19 W (at 12 VDC), 22 W (PoE+) 重量 810 g (with C-Mount adapter) [...] 2/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3at (PoE+) 分辨率 636 (H) × 508 (V) Spectral range 900 nm to
r/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 656 (H) × 520 (V) Spectral range 400 to 1700 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 2.8 W at 12 VDC (typical) | Power
v/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 2848 (H) × 2848 (V) Spectral range 200 to 1000 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 4.0 W at 12 VDC (typical) | Power
5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 2848 (H) × 2848 (V) Spectral range 200 to 1000 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: TbdW at 12 VDC (typical) | Power
r/ 性能参数 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) 分辨率 1296 (H) × 1032 (V) Spectral range 400 to 1700 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 2.9 W at 12 VDC (typical) | Power
5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 1632 (H) × 1248 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 6.3 W at 12 VDC (typical) | Power
5GBASE-T, 1000BASE-T, IEEE 802.3af Power Class 0 PoE 分辨率 2464 (H) × 2056 (V) Spectral range 300 to 1100 [...] 8 to 26.4 VDC AUX | IEEE 802.3af, Power Class 0 PoE 功耗 External power: 6.1 W at 12 VDC (typical) | Power