Prosilica GX 1910 • 240 MBps with dual port LAG technology • 3-axismotorized lens control • High frame rate at full bit depth • ON Semi KAI-02150 sensor Shift up to double speed The fastest Gigabit Et
Prosilica GX 1920 • 240 MBps with dual port LAG technology • 3-axismotorized lens control • 40 fps at full resolution • Sony ICX674 sensor Shift up to double speed The fastest Gigabit Ethernet cameras
Prosilica GX 2300 • 240 MBps with dual port LAG technology • 3-axismotorized lens control • 32 fps at full resolution • ON Semi KAI-04050 sensor Shift up to double speed The fastest Gigabit Ethernet c
Prosilica GX 1050 • 240 MBps with dual port LAG technology • 3-axismotorized lens control • High frame rate at full bit depth • ON Semi KAI-01050 sensor Shift up to double speed The fastest Gigabit Et
Bigeye G-629 Cool • 6 Megapixels resolution • Exposure time up to more than 4200 s For demanding applications for both the visible spectrum and the NIR spectrum Low noise cooled CCD cameras, up to 11