Bigeye P-1100 • 11 Megapixel sensor • Up to 60 seconds exposure time • Outstanding signal/noise ra- tio *Bigeye P* Low noise CCD camera, Peltier cooling, up to 11 MP Bigeye P-1100搭载 ON Semi KAI-11002传
Bigeye G-132 NIR Cool • Sensitive in both the visible and NIR spectrum • Exposure time up to more than 4200 s For demanding applications for both the visible spectrum and the NIR spectrum Low noise co
Mako U-130 • 最新的 CMOS感光器 • 众多通过测试的配件 • 高帧速 Small and powerful Mako U - Ultra-compact USB3 Vision cameras Mako U-130搭载 ON Semi PYTHON 1300传感器,在 1.3 MP分辨率下速度可达 168.0帧/秒。 The Mako U is an attractively pr
Prosilica GE 1050 • 59 fps @ full resolution • ON Semi KAI-01050 sensor • Galvanically isolated I/O • Various lens mount options For speed and good sensitivity Compact, high performance CCD machine vi
Prosilica GE 680 • High frame rate • ON Semi KAI-0340 sensor • Galvanically isolated I/O • Various lens mount options For speed and good sensitivity Compact, high performance CCD machine vision camera
Bigeye P-629 NIR • High quantum efficiency • Sensitivity up to 1 µmwave- length • 6 Megapixel Full Frame sen- sor *Bigeye P* Low noise CCD camera, Peltier cooling, up to 11 MP Bigeye P-629 NIR搭载 ON Se
Prosilica GS 2450 • Right-angle CCD camera with low height profile • 15 fps @ full resolution • Video-type auto iris • Sony ICX625 CCD sensor Landscape or portrait orientation Right-angle CCD camera w