Manta G-609 • Versatile 6Megapixel camera • 15.2 fps at full resolution • Power over Ethernet option • Video-iris lens control 简化多相机应用设置 搭载千兆网接口的模块化机器视觉相机 Manta G-609搭载 Sony ICX694传感器,在 6.1 MP分辨率下速度可达
Mako U-051 • 最新的 CMOS感光器 • 众多通过测试的配件 • 高帧速 Small and powerful Mako U - Ultra-compact USB3 Vision cameras Mako U-051搭载 ON Semi PYTHON 500传感器,在 0.5 MP分辨率下速度可达 391.0帧/秒。 The Mako U is an attractively pri
Pike F-100 • Versatile IEEE 1394b camera • Advanced feature set • Many variants • High frame rates High-end FireWire Fast 1394b cameras with high frame rates and powerful features Pike F-100搭载 ON Semi
Pearleye P-030 LWIR • Maintenance free sensor • Detects temperature differ- ences less than 80 mK For the detection of temperature differences Pearleye P-030 LWIR搭载 ULIS UL 04 17 1传感器,在 0.3 MP分辨率下速度可达
Bigeye P-629 • High quantum efficiency • Sensitivity up to 1 µmwave- length • 6 Megapixel Full Frame sen- sor *Bigeye P* Low noise CCD camera, Peltier cooling, up to 11 MP Bigeye P-629搭载 ON Semi KAF-6