Products // Area Scan Cameras // SHR // SHR 10GigE
shr 10gige

SHR 10GigE

High-Performance 10GigE Interface Offers Up To 1.25 GBit/s

The SHR series offers image quality at the highest level with the highest resolutions. This is made possible by the special physical features offered by large pixels in large-format sensors. Added to this is the highest structural precision in sensor adjustment in a solid, thermally highly optimized housing. The large M72 lens mount with a flange distance of 19.55 mm can be adapted to any lens.

SHR 10GigE back sRGB

Made For Big Tasks

The economical and high-performance 10GigE interface offers up to 1.25 GB/s data transfer for these large images. A special frame grabber is not required.

Highlights of the SHR series (some features only on some models):

  • User Defined Shading Correction
  • Custom Defect Pixel Correction
  • Up to 16 bit color depth
  • Extremely low noise
  • Up to 82 dB dynamic range
  • Integrated 4-channel LED strobe controller
  • Industrial TTL-24V I/O interface with SafeTrigger, programmable logic functions, sequencers and timers, RS232
  • Suitable for cleanrooms

Areas Of Application

application icon

The exceptional image quality makes the SHR the ideal partner for the most demanding optical tasks.

application icon

With the SHR and 10 GigE interface, this can be implemented very economically. Typical applications include the inspection of semiconductors, solar panels, or flat screens, as well as aerial photography.