SMR 10GigE
High Speed Video Recording Camera System with Recording Software
SMR 10GigE combines in a compact, lightweight housing the advantages of up to 2MegaPixel resolution with 2500 fps. The maximum speed is 225000fps. The 10GigE Vision connection enables a rapid download of the recorded data´s. The 64GB memory allows to storage a huge amount of pictures inside the camera. In addition to a comprehensive feature set of the included VisualMARC3 Recording Software.
High performance in a small housing
Benefit from a rich feature set
- Small 10GigE recording camera
- Future-proof design with latest technology for long-availability
- Comprehensive feature set
Built for your needs:
SMR 10GigE is the perfect camera for you if:
- you need an easy-to-use recording camera
- you want high recording performance
- you need a High Speed Video Recording Camera System inclusive Recording Software
- you're looking for a plug and play solution for your troubleshooting
// Benefits at a glance
SMR 10GigE is a small and feature-rich 10GigE Vision camera. Benefit from the highest recording performance in a future-proof package!
- Reliability: Established 10GigE Vision standard
- Future-proof design: Based on latest technology standards ensuring long-term availability
- Industrial-grade hardware: With its compact housing and industrial standard hardware
- Easy to use setup: All features you wish are included in our software
- Plug and Play solution to use with every Laptop
// Features
- Resolution: up to 2 megapixels
- Frame rates: up to 225000 frames per second
- Sensor: CMOS global shutter
- Shutter time: down to 1µsec shutter time
- Memory: 64GB built in memory for 8.7 sec recording time, or longer with lower speed/resolution
- Lens mount options: C-Mount, FG-Mount
- Image colors: monochrome and color
- Memory allocation: up to 128 sequences
- ImageBLITZ: automatic image based event trigger
// The right accessories for every application
We offer various accessories to suit your application best.
- Lights: LED or Halogen, Macor or Flood, varifocal or fix focus
- Trigger and I/O cable: different lengths and types
- Lenses: Super Macro, Macro, fix focus
- Mounting equipment: Tripod, Friction arm, Clamps, Bags
- Cases: Transport cases for Camera and accessories