Products // Area Scan Cameras // Goldeye Pro
goldeye pro

Goldeye Pro

Excellence In SWIR Image Quality

Goldeye Pro cameras with rugged housing and 5 GigE Vision interface increase the bandwidth of existing Goldeye G models by 5 times. They fill the gap for higher resolutions by additional Sony InGaAs sensors at high frame rates. The active sensor cooling and on-board image correction ensure outstanding imaging results.

GoldeyePro_black

Excellence In SWIR Image Quality

Goldeye Pro cameras are designed to leverage your SWIR vision system to the next level regarding throughput, quality, and imaging performance. The 5 GBit/s GigE Vision compliant interface optimally supports the bandwidth requirements of latest SWIR sensor solutions. An efficient thermoelectric cooling (TEC) stabilizes the sensor temperature. On-board image correction features facilitate reproducible image quality.

Built For Your Vision

Goldeye Pro Is The Perfect Camera For You If:

  • You need exceptional SWIR image quality with high resolution and unmatched details, even at high frame rates.
  • You require efficient sensor cooling for reproducible imaging results.
  • Yo want to optimize your image quality with advanced correction features.
  • You demand unparalleled image clarity and flexibility, with features like 12- and 10-bit sensor readout modes.

// Benefits At A Glance

Goldeye Pro cameras enable high-resolution SWIR imaging with unmatched details at high frame rates by providing best in class imaging performance.

  • Efficient sensor cooling for reproducible imaging results even at changing conditions
  • Highest possible resolution of 5.32 MP for IMX992 sensors
  • 3.45 µm pixel size for detailed and accurate imaging
  • Advanced features for optimized performance 
  • Unparalleled image clarity 

Goldeye Pro camera series has won the VSD China Innovators Awards in Bronze, presented by Vision Systems Design China.

Trophy Goldeye Pro

// Advanced Features For Excellent Image Quality

  • Dark current suppression
  • Automated or manually controlled thermo-electric cooling (TEC1)
  • Built-in advanced image correction for optimized image quality:
    Non-uniformity correction with automatic adaption, Defect pixel correction, Background correction
  • 12- and 10-bit sensor readout modes for highest possible dynamic range 
  • Region-of-Interest control to speed-up frame rates and optimize bandwidth usage
  • Look-up tables to increase contrast
  • User sets for simplified camera setup
  • Digital binning and gain control to increase sensitivity

// Stabilized Sensor Temperatures

Thermo-electric cooling (TEC)

Goldeye Pro cameras support active and passive thermal management features. The compact, rugged industrial camera is equipped with an automated or manually controlled thermo-electric cooler (TEC1) that supports model-specific both sensor cooling and heating to optimize the adoption to environmental conditions (typical ΔT= 30K) and ensure reproduceable imaging results.

The active sensor cooling is supported by the robust heat dissipative alluminum housing enabling an extended operating temperature range for Goldeye Pro cameras.

GoldeyePro Sideview

// The Right Accessories For Every Application

The Goldeye Pro camera series can be equipped with several accessories.

Accessories
Accessories groupshot 900x300

// Flexible Connectivity – Connect Via Vimba X

Have you heard of Vimba X, our platform independent SDK (software development kit)? Thanks to our in-house software you can easily integrate Goldeye  Pro cameras with GigE Vision interface into any system and manage them centrally. Vimba X runs on Windows, Linux, and Linux for ARM. With Vimba X, you can acquire images and control your Allied Vision camera instantly, program complex vision applications or connect to third-party libraries.

Vimba X SDK
Logo VimbaX transparent