General
| Model: | Alvium 1800 U-530 VSWIR |
| Product series: | Alvium 1800 U |
| Status: | Available |
Sensor
| Sensor type: | Area scan |
| Chroma: | Mono |
| Spectrum: | SWIR, Visible SWIR |
| Spectral range: | 400 nm to 1700 nm |
| Resolution: | 2,592 × 2,056 (5.30 MP) |
| Sensor model: | Sony IMX992 | InGaAs |
| Sensor architecture (material): | InGaAs |
| Shutter type(s): | Global Shutter |
| Sensor size: | 11.40 mm ø (Type 1/1.4) |
| Pixel size: | 3.45 µm × 3.45 µm |
Pixel formats
| Sensor bit depth: | 8-bit, 10-bit, 12-bit; Adaptive (10-bit, 12-bit) |
| Monochrome pixel formats: | Mono8 (default), Mono10, Mono10p, Mono12, Mono12p |
Timing and gain
| Max. frame rate: | 77 |
I/Os and power
| Non-isolated lines: | 4 programmable GPIOs |
| Power supply: | Power over USB 3.1 Gen 1 | External power 5.0 V |
| Power consumption: | USB power: 2.9 W (typical) | External power: 2.9 W (typical) |
Operating conditions
| Operating temperature (housing): | -20 °C to 65 °C (housing) |
Mechanical properties
| Body dimensions (L x W x H in mm): | 38 × 29 × 29 |
| Lens mount(s): | C-Mount, CS-Mount |
| Weight: | 65 g |
On-board memory and FPGA
| Image buffer (RAM): | 256 KByte |
| Non-volatile memory (Flash): | 1024 KByte |
Interfaces
| Digital interface: | usb3.0 |
| Vision standard: | USB3 Vision |
Alvium 1800 U-530 VSWIR
Versatile USB camera with IMX992 sensor
Resolution
2,592 × 2,056 (5.30 MP)
Framerate
77 fps
Digital Interface
Usb3.0
Alvium 1800 U-530 VSWIR innovative USB camera with Sony IMX992 SenSWIR InGaAs global shutter sensor provides industrial performance for cost effective embedded and machine vision applications.
Do you have any questions? We are here to help.