Alvium C Overview sRGB

Alvium C

Industrial-Grade CSI-2 Cameras For Advanced Embedded Vision

The MIPI CSI-2 Alvium camera gives embedded system developers access to Sony’s high-performance image sensors. Alvium C combines a compact sugar cube format with large high-resolution sensors. It offers the highest possible resolution within such a small footprint (bare board or open housing).

CSI BA~1

High Image Quality For Embedded Systems

Benefit From A Wide Embedded Platform Support!

  • Implement driver once, use with any Alvium CSI-2 camera
  • Use our Vimba X APIs to control Alvium CSI-2 camera via GenICam for CSI-2 Access
  • Advanced triggering and image optimization for CSI-2
  • Wide embedded platform support; Nvidia Jetson, AMD Xilinx Zynq, NXP i.MX8M Plus

Alvium 2019 S8 9 72DPI Screen

Built For Your Vision:

Alvium C Is The Perfect Camera For You If:

  • You need excellent image quality for demanding embedded vision applications.
  • You want to offload image processing tasks from your embedded board.
  • You're looking for a scalable solution that makes it easy to exchange cameras as needed.
  • You're designing low-power or battery-powered systems.

// Benefits At A Glance

Alvium 1800 C is a small, high-performance industrial camera. Benefit from high image quality and a wide range of sensors!

  • State-of-the-art sensors: Get access to Sony’s high-performance image sensors popular in the machine vision industry!
  • On-board ISP functionality: Use advanced image corrections and free up your embedded board for other processing tasks
  • One driver fits all: Quickly integrate Alvium cameras and exchange models easily.
  • Intelligent power management: Design low-power or even battery-powered systems.
  • High bandwidth: Use the powerful MIPI CSI-2 interface with up to 4 lanes.
  • Image reproduction quality: Get the best out of your lens-to-sensor combination by high-precision Alvium Sensor Alignment.

// Features

  • Resolution: Up to 24.6 megapixels
  • Sensor: CMOS global and rolling shutter sensors from Sony
  • Frame rates: Up to 689 frames per second
  • Housing options: Bare Board, Open Housing
  • Lens mount options: C-Mount, CS-Mount, or S-Mount (M12)
  • Chroma: Monochrome, Color
  • Spectral sensitivity: from ultraviolet (UV) to shortwave infrafred (SWIR)

alvium C opened

// Powered By ALVIUM Technology

ALVIUM® is a powerful, energy-efficient processor including an Image Signal Processor (ISP) and an Image Processing Library (IPL). It allows image corrections and pre-processing on the camera to optimize image quality and throughput for your application while offloading your CPUs on the embedded system.

Alvium 2019 S4 72DPI Screen

// Easy Integration

Large choice of CSI-2 Adapter Boards

Allied Vision has developed adapter boards to connect Alvium CSI-2 cameras to various embedded boards. The adapter boards allow to convert the CSI-2 connector pinout and voltages on the embedded boards to the pinout and voltages of the Alvium CSI-2 camera. Depending on the design of the adapter, one or more cameras can be connected.

Available adapter boards are:

  • Adapter Board for NVIDIA Jetson AGX Xavier and TX2
  • Adapter Board for NVIDIA Jetson AGX Orin/Xavier and TX2
  • Adapter Board for NXP i.MX 8M Plus Eval Kit
  • Adapter Board for AMD Xilinx ZCU106 Evaluation Kit
  • Adapter Board for AMD Xilinx Kria KV260 Vision AI Starter Kit
  • Adapter Boards for Nitrogen6_MAX and Wandboard i.MX6
  • Adapter Board for Toradex Ixora Carrier Board
  • Adapter Board for Avnet MSC SM2S-MB-EP5

Together with the adapter boards Allied Vision is offering MIPI CSI-2 drivers supporting all current and future Alvium camera modules with MIPI CSI-2 interface, no matter which sensor the camera module uses.

The one common CSI-2 driver for NVIDIA’s Jetson SoMs is available on Github.

The latest version of the Allied Vision Software Development Kit Vimba X includes an Alvium CSI-2 driver for NXP i.MX8M Plus, Alvium CSI-2 driver for XILINX KRIA KV260 as well as a CSI-2 driver for XILINX ZYNQ ZCU106.

Further CSI-2 drivers for Alvium cameras on NXP-based ARM boards can be found on our website.

CSI2Adapter Boards

// The Right Accessories For Every Application

The Alvium 1800 C camera series can be equipped with several accessories. Click the button below to see compatible lenses, interface and I/O connections, and mounting adapters.


 

Show Accessories
Alvium Lenses png

// Perfectly Connected – Thanks To Powerful Software

To operate Alvium 1800 C cameras on your vision system, Allied Vision provides different access modes:

  • GenICam for CSI-2 Access controls the camera by GenICam features, using the Alvium CSI-2 driver and CSI-2 transport layer (TL) directly. Open-source CSI-2 drivers are available on GitHub for different boards and systems on chips (SoC). Download sources from Github.
  • For GenICam Access, you need the CSI-2 transport layer from Vimba X. You can use Vimba X in the same way as with a GigE or USB camera. Download Vimba X
  • Direct Register Access (DRA) to control the cameras via registers for advanced user controls. Learn about Alvium control registers
  • Video4Linux2 Access allows to control the cameras via:
    •  V4L2 API
    • Allied Vision V4L2 Viewer
    • Frameworks like GStreamer and OpenCV
  • Open-source CSI-2 drivers are available on GitHub for different boards and systems on chip (SoCs). Download sources from GitHub

Logo VimbaX transparent above and below