High-Quality Lenses For Your Application
Lenses recommended by Allied Vision have been tested by our optics experts to fulfill the requirements of professionals. Because they are rugged and easy to handle, C-Mount are the typical choice for industrial imaging. When size matters, small S-Mount are a valuable alternative.
Please feel free to contact our Sales Team for more information and for ordering.
C-Mount / Type 1/1.8 (ø9.5 mm)
6 mm
18497 Allied Vision / C-6-F2.8-6MP-T1-1.8
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | C-Mount |
| Supported sensor format: | Type 1/1.8 (ø9.5 mm) |
| Supported resolution | 6 MP |
| Focal length: | 6 mm |
| F-stop: | F2.8 to 16 |
6 mm (Recommended for Alecs 5 MP models)
Edmund #67-709
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | C-Mount |
| Supported sensor format: | Type 1/1.8 (ø9.5 mm) |
| Supported resolution | 5 MP |
| Focal length: | 6 mm |
| F-stop: | F1.4 to 16 |
8.5 mm (Recommended for Alecs 5 MP models)
Edmund #58-000
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | C-Mount |
| Supported sensor format: | Type 1/1.8 (ø9.5 mm) |
| Supported resolution | 5 MP |
| Focal length: | 8.5 mm |
| F-stop: | F1.3 to 16 |
12 mm (Recommended for Alecs 5 MP models)
Edmund #58-001
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | C-Mount |
| Supported sensor format: | Type 1/1.8 (ø9.5 mm) |
| Supported resolution | 5 MP |
| Focal length: | 12 mm |
| F-stop: | F1.8 to 16 |
16 mm (Recommended for Alecs 5 MP models)
Edmund #59870
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | C-Mount |
| Supported sensor format: | Type 1/1.8 (ø9.5 mm) |
| Supported resolution | 5 MP |
| Focal length: | 16 mm |
| F-stop: | F1.8 to 16 |
C-Mount / Type 2/3 (ø11 mm)
8 mm
17870 Allied Vision / C-8-F2.4-10MP-T2-3
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | C-Mount |
| Supported sensor format: | Type 2/3 (ø11 mm) |
| Supported resolution | 10 MP |
| Focal length: | 8 mm |
| F-stop: | F2.4 to 16 |
12 mm
17871 Allied Vision / C-12-F2.0-10MP-T2-3
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | C-Mount |
| Supported sensor format: | Type 2/3 (ø11 mm) |
| Supported resolution | 10 MP |
| Focal length: | 12 mm |
| F-stop: | F2.0 to 16 |
16 mm
17872 Allied Vision / C-16-F1.8-10MP-T2-3
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | C-Mount |
| Supported sensor format: | Type 2/3 (ø11 mm) |
| Supported resolution | 10 MP |
| Focal length: | 16 mm |
| F-stop: | F1.8 to 14 |
25 mm
17873 Allied Vision / C-25-F1.8-10MP-T2-3
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | C-Mount |
| Supported sensor format: | Type 2/3 (ø11 mm) |
| Supported resolution | 10 MP |
| Focal length: | 25 mm |
| F-stop: | F1.8 to 16 |
C-Mount / Type 2/3 (ø11 mm)
35 mm
17874 Allied Vision / C-35-F2.0-10MP-T2-3
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | C-Mount |
| Supported sensor format: | Type 2/3 (ø11 mm) |
| Supported resolution | 10 MP |
| Focal length: | 35 mm |
| F-stop: | F2.0 to 16 |
C-Mount / Type 2/3 (ø11 mm)
50 mm
17875 Allied Vision / C-50-F2.8-10MP-T2-3
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | C-Mount |
| Supported sensor format: | Type 2/3 (ø11 mm) |
| Supported resolution | 10 MP |
| Focal length: | 50 mm |
| F-stop: | F2.8 to 16 |
S-Mount / Type 1/4 (ø4 mm)
4.8 mm Visible-SWIR
19622 Allied Vision / S-4.8-F2.2-1MP-T1-4-SWIR
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible-SWIR |
| Mount: | S-Mount |
| Supported sensor format: | Type 1/4 (ø4 mm) |
| Supported resolution | 1 MP |
| Focal length: | 4.8 mm |
| F-stop: | F2.2 |
S-Mount / Type 1/1.8 (ø9 mm)
2.97 mm Visible-NIR
12338 Allied Vision / S-2.97-F4-5MP-T1-2.5
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible-NIR |
| Mount: | S-Mount |
| Supported sensor format: | Type 1/1.8 (ø9 mm) |
| Supported resolution | 5 MP |
| Focal length: | 2.97 mm |
| F-stop: | F4 |
2.97 mm
12339 Allied Vision / S-2.97-F4-5MP-T1-2.5 IRC
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | S-Mount |
| Supported sensor format: | Type 1/1.8 (ø9 mm) |
| Supported resolution | 5 MP |
| Focal length: | 2.97 mm |
| F-stop: | F4 |
4.1 mm Visible-NIR
12340 Allied Vision / S-4.1-F3-5MP-T1-2.5
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible-NIR |
| Mount: | S-Mount |
| Supported sensor format: | Type 1/1.8 (ø9 mm) |
| Supported resolution | 5 MP |
| Focal length: | 4.1 mm |
| F-stop: | F3 |
4.1 mm
12341 Allied Vision / S-4.1-F3-5MP-T1-2.5-IRC
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | S-Mount |
| Supported sensor format: | Type 1/1.8 (ø9 mm) |
| Supported resolution | 5 MP |
| Focal length: | 4.1 mm |
| F-stop: | F3 |
6 mm Visible-NIR
12342 Allied Vision / S-6-F1.8-5MP-T1-2.5
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible-NIR |
| Mount: | S-Mount |
| Supported sensor format: | Type 1/1.8 (ø9 mm) |
| Supported resolution | 5 MP |
| Focal length: | 6 mm |
| F-stop: | F1.8 |
6 mm
12343 Allied Vision / S-6-F1.8-5MP-T1-2.5-IRC
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | S-Mount |
| Supported sensor format: | Type 1/1.8 (ø9 mm) |
| Supported resolution | 5 MP |
| Focal length: | 6 mm |
| F-stop: | F1.8 |
8 mm Visible-NIR
12344 Allied Vision / S-8-F1.8-5MP-T1-2.5
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible-NIR |
| Mount: | S-Mount |
| Supported sensor format: | Type 1/1.8 (ø9 mm) |
| Supported resolution | 5 MP |
| Focal length: | 8 mm |
| F-stop: | F1.8 |
8 mm
12345 Allied Vision / S-8-F1.8-5MP-T1-2.5-IRC
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | S-Mount |
| Supported sensor format: | Type 1/1.8 (ø9 mm) |
| Supported resolution | 5 MP |
| Focal length: | 8 mm |
| F-stop: | F1.8 |
12 mm Visible-NIR
12346 Allied Vision /S-12-F2.8-5MP-T1-2.5
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible-NIR |
| Mount: | S-Mount |
| Supported sensor format: | Type 1/1.8 (ø9 mm) |
| Supported resolution | 5 MP |
| Focal length: | 12 mm |
| F-stop: | F2.8 |
12 mm
12347Allied Vision /S-12-F2.8-5MP-T1-2.5-IRC
| Type: | Endocentric fixed focal lens |
| Spectrum: | Visible |
| Mount: | S-Mount |
| Supported sensor format: | Type 1/1.8 (ø9 mm) |
| Supported resolution | 5 MP |
| Focal length: | 12 mm |
| F-stop: | F2.8 |