SWIR
See beyond what is visible!
Our SWIR cameras with SONY SenSWIR sensors offer outstanding performance and precision to meet the most demanding industrial applications.
Infrared Imaging
See more. Achieve more.
Within the electromagnetic spectrum, infrared radiation lies between visible light and microwaves. For imaging applications, it typically covers wavelength from 0.75 μm to 14 μm wavelength and is divided into near-infrared (NIR), short-wave infrared (SWIR), mid-wave infrared (MWIR), and long-wave infrared (LWIR). Capturing infrared light is challenging and requires sophisticated sensor technology and specialized lenses.
(Images in visible (left) and infrared wavelength range (right))
Our SWIR Camera Portfolio
Allied Vision has many years of experience in developing short-wave infrared cameras based on InGaAs sensor technology. Leveraging this expertise, Allied Vision offers optimized SWIR cameras with excellent image quality, including high homogeneity, wide dynamic range, and linear response, for a wide range of applications.
Our current product portfolio includes models with and without thermoelectric sensor cooling (TEC) and ranges from single board-level options to housed models with a compact form factor and support for different lens mount options.
For scientifically oriented applications, cameras with dual-stage thermoelectric sensor cooling (TEC2) are available, enabling particularly low-noise image capture at long exposure times. When equipped with extended range InGaAs sensors, they can even detect wavelengths up to 2.2 µm.
The cameras are available with the most popular interfaces used in machine vision, including 1GigE, 5GigE, and 10GigE, Camera Link, CoaXPress, USB3, and CSI‑2 (MIPI).
All Allied Vision SWIR cameras feature vision‑standards‑compliant interfaces, GenICam‑compliant feature handling, comprehensive I/O control, and multiple mounting options—enabling easy system integration and reliable operation.
// Goldeye Pro
Excellence in SWIR imaging
Goldeye Pro cameras are designed to take SWIR imaging systems to the next level in terms of throughput, quality, and imaging performance.
Benefit from:
- Compact and robust fan-less industrial design (55 mm x 55 mm) ensuring silent, maintenance-free 24/7 operation
- High-resolution IMX99x Sony SenSWIR InGaAs sensors with integrated TEC1 cooling and support of highest possible sensor resolutions up to 5.32 MP
- Highest possible spatial resolution at 3.45 μm pixel size for most detailed and accurate imaging • Spectral range: 400 nm – 1,700 nm
- 5 GigE interface for efficient data transmission with cost-effective, easy-to-integrate network connectivity
- Advanced image correction features including Non-Uniformity and Defect Pixel Correction applied instantaneously (from image to image).
- Superior thermal stability for outstanding and reproducible image quality ensuring best-in-class performance for IMX992/993 sensors
- Operating temperature range: -15° C to +55° C (housing)
// Goldeye SWIR
Versatile high-performance SWIR cameras
Goldeye cameras are very versatile in terms of sensor selection supporting pixel sizes from 5µm to 30µm. Select from:
- Two housing designs: compact industrial (55mm x 55mm x 78mm) and advanced scientific (90 mm x 90 mm x 80 mm) for demanding applications.
- Support of numerous InGaAs sensors with QVGA or VGA resolution as well as IMX990/991 Sony SenSWIR sensors temperature stabilized by thermoelectric sensor cooling to ensure reproducible imaging results
- Models with strong sensor cooling (i.e. TEC2) down to -30°C for long exposure times or eXtended SWIR sensitivity up to 2,200nm (XSWIR).
- Spectral ranges: 400 nm – 1,700 nm, 900 nm – 1,700 nm, 1,100 – 1,900 nm, and 1,200 – 2,200 nm
- Standard compliant GigE Vision and Camera Link interfaces
- Advanced image correction features including Non-Uniformity, Defect Pixel, and Background Correction. NUC and DPC sets are applied instantaneously (from image to image).
- Outstanding image quality with high dynamic range (up to >70dB)
- Wide operating temperature range: -20° C to +55° C (housing)
// FXO SWIR
Imaging with highest throughput
High-resolution SWIR series with up to 173.4 fps at 3.1 MP via CoaXPress-12
Benefit from:
- Compact industrial housing design (50 mm x 50 mm) enabling unmatched frame rates for time-critical high-speed inspection and sorting applications
- Support of IMX990/992/993 Sony SenSWIR sensors optionally with thermo-electric cooling (TEC1)
- External fan for reliable sensor temperature stabilization and reproducible imaging results
- Spectral range: 400 nm – 1,700 nm
- CoaXPress-12 interface for lowest latency and highest speed
- 10 GigE interface for highest throughput via Ethernet networks and a simplified system integration
- Advanced image correction features, including Non-Uniformity Correction with up to 600 dynamically loaded setting-dependent correction sets, Dynamic Defect Pixel, and Shading Correction.
- Industrial TTL-24V I/O interface with SafeTrigger, logic functions, programmable sequencers & timers, as well as 4-channel strobe controller supporting complex multi-light illumination scenarios
- Operating temperature range: -10° C to +60° C (housing)
// Alvium SWIR
Compact, flexible, and affordable
The compact and lightweight Alvium SWIR cameras are ideal for developing cost-effective OEM systems for embedded and machine vision applications by offering:
- Ultra-compact form factor (29mm x 29mm), lightweight, energy-efficient, and cost-effective (SWaP+C optimized)
- High modularity including board-level versions (Flex & Frame) and various mount options
- Support of all TEC-less IMX99x SenSWIR sensors including taped and removed cover glass options
- Spectral range: 400 nm – 1,700 nm
- Multiple standardized interface options: USB3, GigE, 5GigE, and CSI-2(MIPI) including range extenders for FPD-Link III and GMSL2
- Extended feature set including sequencer, convolution filters, and lens shading compensation
- Maximum design flexibility and cost-efficiency for embedded and OEM SWIR applications
- Extended operating temperature range from -20°C to +65°C
// EXO SWIR
Accessible industrial-grade solution
EXO SWIR cameras offer:
- Compact and robust industrial design (50mm x 50mm) for reliable operation
- TEC-less IMX990/991 Sony SenSWIR InGaAs sensors for cost-effective SWIR imaging
- Spectral range: 400 nm – 1,700 nm
- Standard compliant USB3 and GigE Vision interfaces for straightforward system integration
- Advanced image correction features, including Non-Uniformity Correction, Defect Pixel, and Shading Correction.
- Industrial TTL-24V I/O interface with SafeTrigger, logic functions, programmable sequencers & timers, as well as 4-channel strobe controller supporting complex multi-light illumination scenarios
- Operating temperature range: -10° C to +60° C (housing)
// allPIXA SWIR
Seeing the invisible – non-destructive inspection and sorting processes in real time with fast line rates and high sensitivity.
This high-performance short-wave infrared (SWIR) line scan camera offers exceptional imaging capabilities for machine vision applications that require non-visible material analysis during high-speed inspections. It utilizes advanced indium/gallium/arsenide (InGaAs) sensor technology and offers a broad spectral range from 950 nm to 1,700 nm for imaging outside the visible range.
All illumination types and geometries of the powerful Chromasens Corona II LED line illumination family can be used for image capture with allPIXA SWIR.
SENSOR
The state-of-the-art InGaAs sensor offers high sensitivity and low noise. The allPIXA SWIR is available as a camera with a resolution of 1,000 pixels and 12.5 µm or as a camera with a resolution of 512 pixels and larger 25 µm pixels. Thanks to the high sensitivity of the sensor, the camera delivers the best results at high speeds.
INTERFACES
The camera series offers a GigE Vision interface, which is the industry standard in image processing.
LINE RATES
Both allPIXA SWIR models offer line rates of up to 40 kHz.
SOFTWARE
Free Allied Vision software tools and SDK are available. The GenICam-compliant GigE Vision interface enables easy integration into existing image processing systems.
APPLICATIONS
The SWIR range provides useful information that is not visible in the RGB wavelength spectrum and provides valuable information beyond RGB images. This is helpful for unusual inspection tasks to detect defects and errors that are not visible to the human eye, e.g., quality control of semiconductors, content control of opaque containers, detection of substances and moisture, or inspection and control of coatings and surfaces.
Go to allPIXA SWIR